COMPANY HEADER
Print Back
UCPX Pillow Blocks
Unit of Measure
Items UCPX Pillow Blocks
PX 05
PX Standard Housings
UCPX Pillow Blocks
PX 06
PX Standard Housings
UCPX Pillow Blocks
P X07
PX Standard Housings
UCPX Pillow Blocks
P X08
PX Standard Housings
UCPX Pillow Blocks
PX 09
PX Standard Housings
H - Dimension N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm N/A 2 1/8 in54 mm N/A 2 1/8 in54 mm N/A 2 1/4 in57.2 mm
A - Dimension N/A 6 5/16 in160 mm N/A 6 17/32 in165.9 mm N/A 7 1/4 in184.2 mm N/A 7 1/2 in190.5 mm N/A 8 in203.2 mm
E - Dimension N/A 4 3/4 in121 mm N/A 5 in127 mm N/A 5 17/32 in140.5 mm N/A 5 3/4 in146.1 mm N/A 6 1/4 in158.8 mm
B - Dimension N/A 1 3/4 in44 mm N/A 1 29/32 in48.5 mm N/A 1 15/16 in49.2 mm N/A 2 1/8 in54.1 mm N/A 2 1/4 in57.2 mm
S2 - Dimension N/A 13/16 in21 mm N/A 7/8 in22.4 mm N/A 15/16 in23.8 mm N/A 13/16 in20.6 mm N/A 15/16 in23.8 mm
S1 - Dimension N/A 9/16 in14.2 mm N/A 9/16 in14.2 mm N/A 9/16 in14.2 mm N/A 19/32 in15 mm N/A 23/32 in18.3 mm
G - Dimension N/A 11/16 in18 mm N/A 0.75 in19.1 mm N/A 13/16 in20.6 mm N/A 7/8 in22.3 mm N/A 15/16 in23.8 mm
W - Dimension N/A 3 19/64 in83.7 mm N/A 3 11/16 in93.7 mm N/A 4 3/16 in106.4 mm N/A 4 17/64 in108.3 mm N/A 4 33/64 in114.7 mm
Bolt Used N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 1/2 in N/A 5/8 in