COMPANY HEADER
Print Back
UCPL Pillow Blocks
Unit of Measure
Items UCPL Pillow Blocks
PL 203
PL Standard Housings
UCPL Pillow Blocks
PL 204
PL Standard Housings
UCPL Pillow Blocks
PL 205
PL Standard Housings
UCPL Pillow Blocks
PL 206
PL Standard Housings
UCPL Pillow Blocks
PL 207
PL Standard Housings
H - Dimension N/A 1 1/16 in27 mm N/A 1 1/4 in31.8 mm N/A 1 5/16 in33.3 mm N/A 1 9/16 in39.7 mm N/A 1 13/16 in46 mm
A - Dimension N/A 4 7/8 in124 mm N/A 5 in127 mm N/A 5 1/2 in140 mm N/A 6 11/32 in161 mm N/A 6 19/32 in167 mm
E - Dimension N/A 3 5/8 in92 mm N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm N/A 4 3/4 in121 mm N/A 5 in127 mm
B - Dimension N/A 1 7/16 in37 mm N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 3/4 in45 mm N/A 1 7/8 in48 mm
S2 - Dimension N/A 3/4 in19 mm N/A 9/16 in14 mm N/A 11/16 in18 mm N/A 13/16 in21 mm N/A 7/8 in22 mm
S1 - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 9/16 in14 mm N/A 9/16 in14 mm
G - Dimension N/A 17/32 in13 mm N/A 9/16 in14 mm N/A 5/8 in16 mm N/A 11/16 in18 mm N/A 25/32 in20 mm
W - Dimension N/A 2 15/64 in57 mm N/A 2 1/2 in64 mm N/A 2 45/64 in69 mm N/A 3 5/32 in80 mm N/A 3 21/32 in93 mm
Bolt Used N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in