COMPANY HEADER
Print Back
UCPA Tapped Base Pillow Blocks
Unit of Measure
Items UCPA Tapped Base Pillow Blocks
PA 204
PA Standard Housings
UCPA Tapped Base Pillow Blocks
PA 205
PA Standard Housings
UCPA Tapped Base Pillow Blocks
PA 206
PA Standard Housings
UCPA Tapped Base Pillow Blocks
PA 207
PA Standard Housings
UCPA Tapped Base Pillow Blocks
PA 208
PA Standard Housings
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm N/A 1 15/16 in49.2 mm
A - Dimension N/A 2 7/8 in73 mm N/A 3 in76 mm N/A 4 in102 mm N/A 4 1/4 in108 mm N/A 4 5/8 in117 mm
E - Dimension N/A 2 in50.8 mm N/A 2 in50.8 mm N/A 3 in76.2 mm N/A 3.25 in82.6 mm N/A 3 1/2 in88.9 mm
B - Dimension N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 7/8 in48 mm N/A 1 7/8 in48 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm N/A 3 3/8 in86 mm N/A 3 3/4 in95 mm N/A 3 15/16 in100 mm
F - Tapped Holes N/A 3/8-16 UNC N/A 3/8-16 UNC N/A 7/16-14 UNC N/A 1/2-13 UNC N/A 1/2-13 UNC
D - Min Tap Depth N/A 1/2 in13 mm N/A 1/2 in13 mm N/A 5/8 in16 mm N/A 3/4 in19 mm N/A 3/4 in19 mm