COMPANY HEADER
Print Back
UCP Pillow Blocks
Unit of Measure
Items UCP Pillow Blocks
P 203
P Standard Housings
UCP Pillow Blocks
P 204
P Standard Housings
UCP Pillow Blocks
P 205
P Standard Housings
UCP Pillow Blocks
P 206
P Standard Housings
UCP Pillow Blocks
P 207
P Standard Housings
H - Dimension N/A 1 3/16 in30.2 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm
A - Dimension N/A 4 7/8 in124 mm N/A 5 in127 mm N/A 5 1/2 in140 mm N/A 6 5/16 in160 mm N/A 6 17/32 in166 mm
E - Dimension N/A 3 5/8 in92 mm N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm N/A 4 3/4 in121 mm N/A 5 in127 mm
B - Dimension N/A 1 7/16 in37 mm N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 3/4 in44 mm N/A 1 29/32 in48 mm
S2 - Dimension N/A 3/4 in19 mm N/A 11/16 in17 mm N/A 11/16 in17 mm N/A 13/16 in21 mm N/A 7/8 in22 mm
S1 - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 1/2 in13 mm N/A 9/16 in14 mm N/A 9/16 in14 mm
G - Dimension N/A 17/32 in13 mm N/A 9/16 in14 mm N/A 5/8 in16 mm N/A 11/16 in18 mm N/A 0.75 in19 mm
W - Dimension N/A 2 23/64 in60 mm N/A 2 19/32 in66 mm N/A 2 27/32 in72 mm N/A 3 19/64 in84 mm N/A 3 11/16 in94 mm
Bolt Used N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in