COMPANY HEADER
Print Back
UCHA Hanger Units
Unit of Measure
Items UCHA Hanger Units
HA 204
HA Standard Housings
UCHA Hanger Units
HA 205
HA Standard Housings
UCHA Hanger Units
HA 206
HA Standard Housings
UCHA Hanger Units
HA 207
HA Standard Housings
UCHA Hanger Units
HA 208
HA Standard Housings
A - Dimension N/A 2 33/64 in64 mm N/A 3 1/16 in78 mm N/A 3 5/32 in80 mm N/A 3 5/8 in92 mm N/A 3 15/16 in100 mm
W - Dimension N/A 3 25/32 in96 mm N/A 4 1/16 in103 mm N/A 4 3/32 in104 mm N/A 4 9/16 in116 mm N/A 4 27/32 in123 mm
C - Dimension N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 0 in0 mm N/A 5/64 in2 mm
H - Dimension N/A 2 33/64 in64 mm N/A 2 33/64 in64 mm N/A 2 33/64 in64 mm N/A 2 3/4 in70 mm N/A 2 7/8 in73 mm
L - Dimension N/A 1 9/16 in40 mm
D - Dimension N/A 3/4 in19.1 mm
K - Dimension N/A PF 3/4-14