COMPANY HEADER
Print Back
UCFCS 4-Bolt Piloted Flange Units
Unit of Measure
Items UCFCS 4-Bolt Piloted Flange Units
FCX 05
FCX Standard Housings
UCFCS 4-Bolt Piloted Flange Units
FCX 06
FCX Standard Housings
UCFCS 4-Bolt Piloted Flange Units
FCX 07
FCX Standard Housings
UCFCS 4-Bolt Piloted Flange Units
FCX 08
FCX Standard Housings
UCFCS 4-Bolt Piloted Flange Units
FCX 09
FCX Standard Housings
A - Dimension N/A 4 3/8 in111 mm N/A 5.00 in127 mm N/A 5 1/4 in133 mm N/A 5 1/4 in133 mm N/A 6 3/32 in155 mm
P - Dimension N/A 3 5/8 in92 mm N/A 4 1/8 in104.8 mm N/A 4 3/8 in111 mm N/A 4 3/8 in111 mm N/A 5 1/8 in130 mm
S - Dimension N/A 3/8 in9.5 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 15/32 in12 mm N/A 35/64 in14 mm
J - Dimension N/A 15/64 in6 mm N/A 3/8 in9.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 15/32 in12 mm
K - Dimension N/A 3/8 in9.5 mm N/A 3/8 in9.5 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 7/16 in11 mm
G - Dimension N/A 15/16 in24 mm N/A 7/8 in22.5 mm N/A 1 1/32 in26 mm N/A 1 1/32 in26 mm N/A 1 in25 mm
F - Dimension N/A 3.000 in76.2 mm N/A 3.375 in85.7 mm N/A 3.625 in92.1 mm N/A 3.625 in92.1 mm N/A 4.250 in108 mm
Bolt Used N/A 5/16 in N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 7/16 in