COMPANY HEADER
Print Back
BUCNPPA Nickel Plated Tapped Base Pilow Blocks
Unit of Measure
Items BUCNPPA Nickel Plated Tapped Base Pilow Blocks
NPPA 204
NPPA Standard Housings
BUCNPPA Nickel Plated Tapped Base Pilow Blocks
NPPA 205
NPPA Standard Housings
BUCNPPA Nickel Plated Tapped Base Pilow Blocks
NPPA 206
NPPA Standard Housings
BUCNPPA Nickel Plated Tapped Base Pilow Blocks
NPPA 207
NPPA Standard Housings
BUCNPPA Nickel Plated Tapped Base Pilow Blocks
NPPA 208
NPPA Standard Housings
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm N/A 1 15/16 in49.2 mm
A - Dimension N/A 2 7/8 in73 mm N/A 3 in76 mm N/A 4 in102 mm N/A 4 1/4 in108 mm N/A 4 5/8 in117 mm
E - Dimension N/A 2 in50.8 mm N/A 2 in50.8 mm N/A 3 in76.2 mm N/A 3.25 in82.6 mm N/A 3 1/2 in88.9 mm
B - Dimension N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 7/8 in48 mm N/A 1 7/8 in48 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 13/16 in71 mm N/A 3 3/8 in86 mm N/A 3 3/4 in95 mm N/A 3 15/16 in100 mm
F - Tapped Holes N/A 3/8-16 UNC N/A 3/8-16 UNC N/A 7/16-14 UNC N/A 1/2-13 UNC N/A 1/2-13 UNC
D - Min Tap Depth N/A 1/2 in13 mm N/A 1/2 in13 mm N/A 5/8 in16 mm N/A 3/4 in19 mm N/A 3/4 in19 mm