COMPANY HEADER
Print Back
BUCNPP Nickel Plated Pillow Blocks
Unit of Measure
Items BUCNPP Nickel Plated Pillow Blocks
NPP 203
NPP Standard Housings
BUCNPP Nickel Plated Pillow Blocks
NPP 204
NPP Standard Housings
BUCNPP Nickel Plated Pillow Blocks
NPP 205
NPP Standard Housings
BUCNPP Nickel Plated Pillow Blocks
NPP 206
NPP Standard Housings
BUCNPP Nickel Plated Pillow Blocks
NPP 207
NPP Standard Housings
H - Dimension N/A 1 3/16 in30.2 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm
A - Dimension N/A 4 7/8 in124 mm N/A 5 in127 mm N/A 5 1/2 in140 mm N/A 6 5/16 in160 mm N/A 6 17/32 in166 mm
E - Dimension N/A 3 5/8 in92 mm N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm N/A 4 3/4 in121 mm N/A 5 in127 mm
B - Dimension N/A 1 7/16 in37 mm N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 3/4 in44 mm N/A 1 29/32 in48 mm
S2 - Dimension N/A 3/4 in19 mm N/A 11/16 in17 mm N/A 11/16 in17 mm N/A 13/16 in21 mm N/A 7/8 in22 mm
S1 - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 1/2 in13 mm N/A 9/16 in14 mm N/A 9/16 in14 mm
G - Dimension N/A 17/32 in13 mm N/A 9/16 in14 mm N/A 5/8 in16 mm N/A 11/16 in18 mm N/A 0.75 in19 mm
W - Dimension N/A 2 23/64 in60 mm N/A 2 19/32 in66 mm N/A 2 27/32 in72 mm N/A 3 19/64 in84 mm N/A 3 11/16 in94 mm
Bolt Used N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in