COMPANY HEADER
Print Back
SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets
Unit of Measure
Items SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets
NPFB 204
NPFB Standard Housings
SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets
NPFB 205
NPFB Standard Housings
SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets
NPFB 206
NPFB Standard Housings
SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets
NPFB 207
NPFB Standard Housings
SUCNPFB/CUCNPFB/BUCNPFB Nickel Plated Flange Brackets
NPFB 208
NPFB Standard Housings
W - Dimension N/A 4 1/4 in108 mm N/A 4 3/4 in121 mm N/A 5 3/8 in137 mm N/A 6 1/8 in156 mm N/A 6 15/32 in164 mm
B - Dimension N/A 2 1/2 in64 mm N/A 2 3/4 in70 mm N/A 3 1/4 in83 mm N/A 3.75 in95 mm N/A 3 15/16 in100 mm
D - Dimension N/A 2 3/8 in60 mm N/A 2 1/2 in64 mm N/A 2 3/4 in70 mm N/A 3 1/4 in83 mm N/A 3 1/16 in78 mm
L - Dimension N/A 1 in25 mm N/A 1 1/8 in29 mm N/A 1 1/4 in32 mm N/A 1 7/16 in37 mm N/A 1 11/32 in34 mm
S - Dimension N/A 25/64 in9.9 mm N/A 25/64 in9.9 mm N/A 25/64 in9.9 mm N/A 33/64 in13.1 mm N/A 7/16 in11.1 mm
G - Dimension N/A 5/16 in8 mm N/A 3/8 in9.5 mm N/A 3/8 in9.5 mm N/A 0.5 in13 mm N/A 5/8 in16 mm
H - Dimension N/A 1 11/16 in43.3 mm N/A 1 13/16 in46 mm N/A 2 1/16 in52.4 mm N/A 2 3/8 in60.3 mm N/A 2 23/64 in60 mm
J - Dimension N/A 7/8 in22.2 mm N/A 1 1/8 in28.6 mm N/A 1 1/4 in31.8 mm N/A 1 1/4 in31.8 mm N/A 1 39/64 in41 mm
E - Dimension N/A 1 1/2 in38.1 mm N/A 1 5/8 in41.3 mm N/A 1 7/8 in47.6 mm N/A 2 in50.8 mm N/A 1 31/32 in50 mm
Bolt Used N/A 5/16 in N/A 5/16 in N/A 5/16 in N/A 7/16 in N/A 3/8 in