COMPANY HEADER
Print Back
BUCNPF Nickel Plated 4-Bolt Flanges
Unit of Measure
Items BUCNPF Nickel Plated 4-Bolt Flanges
NPF 203
NPF Standard Housings
BUCNPF Nickel Plated 4-Bolt Flanges
NPF 204
NPF Standard Housings
BUCNPF Nickel Plated 4-Bolt Flanges
NPF 205
NPF Standard Housings
BUCNPF Nickel Plated 4-Bolt Flanges
NPF 206
NPF Standard Housings
BUCNPF Nickel Plated 4-Bolt Flanges
NPF 207
NPF Standard Housings
A - Dimension N/A 3.00 in76 mm N/A 3 3/8 in86 mm N/A 3 3/4 in95 mm N/A 4.25 in108 mm N/A 4 19/32 in117 mm
E - Dimension N/A 2 1/8 in54 mm N/A 2.50 in64 mm N/A 2.75 in70 mm N/A 3.25 in83 mm N/A 3 5/8 in92 mm
I - Dimension N/A 21/32 in16.7 mm N/A 19/32 in15 mm N/A 5/8 in16 mm N/A 45/64 in18 mm N/A 3/4 in19 mm
G - Dimension N/A 3/8 in10 mm N/A 7/16 in11 mm N/A 0.5 in13 mm N/A 0.5 in13 mm N/A 19/32 in15 mm
L - Dimension N/A 1 3/32 in28 mm N/A 1 in25.4 mm N/A 1 1/16 in27 mm N/A 1 7/32 in31 mm N/A 1 11/32 in34 mm
S - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 29/64 in11.5 mm N/A 33/64 in13 mm N/A 33/64 in13 mm
Bolt Used N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 7/16 in N/A 7/16 in