COMPANY HEADER
Print Back
SUCSP/SNASP Pillow Blocks
Unit of Measure
Items SUCSP/SNASP Pillow Blocks
SP 204
SP Stainless Housings
SUCSP/SNASP Pillow Blocks
SP 205
SP Stainless Housings
SUCSP/SNASP Pillow Blocks
SP 206
SP Stainless Housings
SUCSP/SNASP Pillow Blocks
SP 207
SP Stainless Housings
SUCSP/SNASP Pillow Blocks
SP 208
SP Stainless Housings
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 11/16 in42.9 mm N/A 1 7/8 in47.6 mm N/A 1 15/16 in49.2 mm
A - Dimension N/A 5 in127 mm N/A 5 15/32 in139 mm N/A 6 13/32 in163 mm N/A 6 17/32 in166 mm N/A 7 1/4 in184 mm
E - Dimension N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm N/A 4 3/4 in121 mm N/A 5 in127 mm N/A 5 3/8 in136 mm
B - Dimension N/A 1 1/2 in38 mm N/A 1 1/2 in38 mm N/A 1 27/32 in47 mm N/A 1 29/32 in48 mm N/A 2 in51 mm
S2 - Dimension N/A 11/16 in17 mm N/A 11/16 in17 mm N/A 13/16 in21 mm N/A 7/8 in22 mm N/A 7/8 in22 mm
S1 - Dimension N/A 7/16 in11 mm N/A 1/2 in13 mm N/A 9/16 in14 mm N/A 9/16 in14 mm N/A 9/16 in14 mm
G - Dimension N/A 19/32 in15 mm N/A 5/8 in16 mm N/A 11/16 in18 mm N/A 0.75 in19 mm N/A 25/32 in20 mm
W - Dimension N/A 2 9/16 in65 mm N/A 2 3/4 in70 mm N/A 3 19/64 in84 mm N/A 3 11/16 in94 mm N/A 3 15/16 in100 mm
Bolt Used N/A 3/8 in N/A 3/8 in N/A 1/2 in N/A 1/2 in N/A 1/2 in