COMPANY HEADER
Print Back
TL Bushing Type Weld On Hub
Power Transmission Components
Weld On Taper bushing Hub
Unit of Measure
Items Weld On Taper bushing Hub
WHTL-1210
25 mm Total Length Weld On Taper Bushing Hub
Weld On Taper bushing Hub
WHTL-1610
25 mm Total Length Weld On Taper Bushing Hub
Weld On Taper bushing Hub
WHTL-1615
38 mm Total Length Weld On Taper Bushing Hub
Weld On Taper bushing Hub
WHTL-2012
32 mm Total Length Weld On Taper Bushing Hub
Weld On Taper bushing Hub
WHTL-2517
45 mm Total Length Weld On Taper Bushing Hub
Description N/A TL Bushing Type Weld On Hub
Power Transmission Components
Type N/A Weld On Taper Bushing Hub
Screw Size N/A 3/8 in - 16 TPI N/A 3/8 in - 16 TPI N/A 3/8 in - 16 TPI N/A 7/16 in - 14 TPI N/A 1/2 in - 13 TPI
Associate Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Total Length N/A 25 mm N/A 25 mm N/A 38 mm N/A 32 mm N/A 45 mm
Outside Diameter N/A 73 mm N/A 83 mm N/A 83 mm N/A 96 mm N/A 127 mm
Hub Diameter N/A 60 mm N/A 70 mm N/A 70 mm N/A 90 mm N/A 110 mm
Dimension A N/A 73 N/A 83 N/A 83 N/A 96 N/A 127
Dimension B N/A 60 N/A 70 N/A 70 N/A 90 N/A 110
Bushing N/A 1210 N/A 1610 N/A 1615 N/A 2012 N/A 2517
Dimension C N/A 58 mm N/A 68 mm N/A 68 mm N/A 88 mm N/A 108 mm
Dimension E N/A 9 mm N/A 9 mm N/A 16 mm N/A 10 mm N/A 19 mm
Dimension F N/A 10 mm N/A 10 mm N/A 11 mm N/A 12 mm N/A 13 mm
Short Description N/A Weld On Hub