COMPANY HEADER
Print Back
Taper Bushings
Unit of Measure
Items Taper Bushings
1008-1/2
5.7 N·m Torque [Max] Taper Bushing
Taper Bushings
1008-9/16
5.7 N·m Torque [Max] Taper Bushing
Taper Bushings
1008-5/8
5.7 N·m Torque [Max] Taper Bushing
Taper Bushings
1008-11/16
5.7 N·m Torque [Max] Taper Bushing
Taper Bushings
1008-3/4
5.7 N·m Torque [Max] Taper Bushing
Description N/A 1008-1/2_Inch Taper Bushing
Power Transmission Components
N/A 1008-9/16_Inch Taper Bushing
Power Transmission Components
N/A 1008-5/8_Inch Taper Bushing
Power Transmission Components
N/A 1008-11/16_Inch Taper Bushing
Power Transmission Components
N/A 1008-3/4_Inch Taper Bushing
Power Transmission Components
Type N/A Taper Bushing
Material N/A Steel C45
Screw Size N/A 1/4 x 20 TPI
TYPE: EURO/PTI N/A PTI
Associate Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Screw Type N/A Whitworth
Torque [Max] N/A 5.7 N·m
Total Length N/A 0.88 in
Outside Diameter N/A 1.38 in
Unified Coarse (UNC) Screw Size N/A
Unified Coarse (UNC) Screw Pitch Size N/A 0.51 in
Short Description N/A Inch Taper Bushing