| Items |
B22S8M20 14 mm Pitch Super Torque Timing Pulley |
B24S8M20 14 mm Pitch Super Torque Timing Pulley |
B26S8M20 14 mm Pitch Super Torque Timing Pulley |
B28S8M20 14 mm Pitch Super Torque Timing Pulley |
B30S8M20 14 mm Pitch Super Torque Timing Pulley |
|||||
| Description | N/A Taper Bushed, 8mm Pitch Power Transmission Components | |||||||||
| Type | N/A Super Torque Timing Pulley | |||||||||
| Material | N/A Cast Iron | |||||||||
| Associated Industries | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling | |||||||||
| Series | N/A Pitch 8 mm | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Note | N/A | |||||||||
| Number of Teeth | N/A 22 | N/A 24 | N/A 26 | N/A 28 | N/A 30 | |||||
| Bore Diameter | N/A 0.2 in | N/A 0.2 in | N/A 0.2 in | N/A 0.24 in | N/A 0.24 in | |||||
| Width | N/A 28 mm | |||||||||
| Pitch | N/A 14 mm | |||||||||
| Belt Width | N/A 20 mm | |||||||||
| Bushing Number | N/A 1008 | N/A 1108 | N/A 1108 | N/A 1108 | N/A 1108 | |||||
| Dimension R | N/A 56.02 mm | N/A 61.12 mm | N/A 66.21 mm | N/A 71.3 mm | N/A 76.39 mm | |||||
| Dimension S | N/A 54.65 mm | N/A 59.74 mm | N/A 64.84 mm | N/A 69.93 mm | N/A 75.02 mm | |||||
| Pulley Type | N/A 4 | |||||||||
| Dimension E | N/A 62 mm | N/A 67 mm | N/A 73 mm | N/A 77 mm | N/A 84 mm | |||||
| Dimension H | N/A | |||||||||
| Dimension U | N/A 38 mm | N/A 42 mm | N/A 45 mm | N/A 52 mm | N/A 56 mm | |||||
| Dimension Y | N/A 22 mm | |||||||||
| Dimension Z | N/A 6 mm | |||||||||
| Short Description | N/A Super Torque Timing Pulley | |||||||||
| Weight | N/A 0.25 kg | N/A 0.3 kg | N/A 0.36 kg | N/A 0.44 kg | N/A 0.53 kg | |||||
|
|
||||||||||