COMPANY HEADER
Print Back
3.2 mm Roller Diameter Sprocket (03B-8B)
Unit of Measure
Items 3.2 mm Roller Diameter Sprocket (03B-8B)
03B-8B
3.2 mm Roller Diameter Sprocket
3.2 mm Roller Diameter Sprocket (03B-8B)
03B-9B
3.2 mm Roller Diameter Sprocket
3.2 mm Roller Diameter Sprocket (03B-8B)
03B-10B
3.2 mm Roller Diameter Sprocket
3.2 mm Roller Diameter Sprocket (03B-8B)
03B-11B
3.2 mm Roller Diameter Sprocket
3.2 mm Roller Diameter Sprocket (03B-8B)
03B-12B
3.2 mm Roller Diameter Sprocket
Description N/A ISO 03B Hub Type B Power Transmission Components
Type N/A Sprocket
Material N/A Steel C45
Sprocket Type N/A
TYPE: EURO/ PTI N/A PTI
Hub Type N/A B
Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Number of Strands N/A 1
Number of Teeth N/A 8 N/A 9 N/A 10 N/A 11 N/A 12
Outside Diameter N/A 15.2 mm N/A 16.8 mm N/A 18.3 mm N/A 19.9 mm N/A 21.5 mm
Bore Diameter N/A 20 mm
Sprocket Width N/A 2.3 mm
Width N/A 150 mm
Pitch N/A 5 mm
Dimension B N/A
Dimension B1 N/A
Dimension B2 N/A
Dimension D N/A
Dimension Db N/A
Dimension De N/A
Dimension Dp N/A
Dimension d N/A
Dimension d2 N/A
Dimension dn N/A 7 mm N/A 8 mm N/A 9 mm N/A 11 mm N/A 12 mm
Dimension do N/A 13.06 mm N/A 14.62 mm N/A 16.18 mm N/A 17.75 mm N/A 19.32 mm
Dimension F N/A
Dimension F1 N/A
Dimension H N/A
Dimension h1 N/A
Dimension h2 N/A
Dimension h3 N/A
Roller Diameter N/A 3.2 mm
Roller Width N/A 2.5 mm
Short Description N/A Metric Sprocket
Weight N/A 0.005 kg N/A 0.006 kg N/A 0.008 kg N/A 0.011 kg N/A 0.015 kg