COMPANY HEADER
Print Back
Spanner Wrenches
Unit of Measure
Items Spanner Wrenches
HN1
2 mm Pin Diameter Spanner Wrench
Spanner Wrenches
HN2
2.5 mm Pin Diameter Spanner Wrench
Spanner Wrenches
HN3
2.5 mm Pin Diameter Spanner Wrench
Spanner Wrenches
HN4
2.5 mm Pin Diameter Spanner Wrench
Spanner Wrenches
HN5
3 mm Pin Diameter Spanner Wrench
Description N/A 22 to 248 mm Diameter Nuts
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Type N/A Spanner Wrenches
Length N/A 100 mm N/A 100 mm N/A 100 mm N/A 120 mm N/A 150 mm
Short Description N/A Spanner Wrench
Pin Diameter N/A 2 mm N/A 2.5 mm N/A 2.5 mm N/A 2.5 mm N/A 3 mm
Outside Nut Diameter N/A 22 mm N/A 25 mm N/A 28 mm N/A 32 mm N/A 38 mm
Thickness N/A 4.7 mm