COMPANY HEADER
Print Back
Metric V Belts Sheaves
Unit of Measure
Items Metric V Belts Sheaves
SPZ50 x 1-1008
1 Groove Metric V Belts Sheave
Metric V Belts Sheaves
SPZ50 x 2-1008
2 Groove Metric V Belts Sheave
Metric V Belts Sheaves
SPZ56 x 1-1008
1 Groove Metric V Belts Sheave
Metric V Belts Sheaves
SPZ56 x 2-1108
2 Groove Metric V Belts Sheave
Metric V Belts Sheaves
SPZ60 x 1-1008
1 Groove Metric V Belts Sheave
Description N/A Taper Bushed, Z Profile
Type N/A Metric V Belts Sheave
Material N/A Cast Iron
TYPE: EURO/ PTI N/A PTI
Associated Industries N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling
Bushing N/A 1008 N/A 1008 N/A 1008 N/A 1108 N/A 1008
Number of Grooves N/A 1 N/A 2 N/A 1 N/A 2 N/A 1
Pitch Diameter N/A 50 mm N/A 50 mm N/A 56 mm N/A 56 mm N/A 60 mm
Width N/A 37 mm N/A 49 mm N/A 37 mm N/A 49 mm N/A 22 mm
Face Width N/A 16 mm N/A 28 mm N/A 16 mm N/A 28 mm N/A 16 mm
Bore Diameter [Max] N/A 25 mm N/A 25 mm N/A 25 mm N/A 28 mm N/A 25 mm
Dimension J N/A 26 mm N/A 26 mm N/A 30 mm N/A 30 mm N/A
Dimension K N/A 15 mm N/A 27 mm N/A 15 mm N/A 27 mm N/A
Dimension M N/A N/A N/A N/A N/A 6 mm
Dimension N N/A 60 mm N/A 60 mm N/A 60 mm N/A 60 mm N/A 55 mm
Short Description N/A SPZ Metric V-Belt Sheave
Weight N/A 0.3 kg N/A 0.4 kg N/A 0.4 kg N/A 0.5 kg N/A 0.5 kg