| Items |
KM0 3 mm Slot Width Locking Nut |
KM1 3 mm Slot Width Locking Nut |
KM2 4 mm Slot Width Locking Nut |
KM3 4 mm Slot Width Locking Nut |
KM4 4 mm Slot Width Locking Nut |
|||||
| Description |
N/A
Mounted Roller Bearings and Accessories Accessories |
|||||||||
| Type | N/A Locking Nuts | |||||||||
| Weight | N/A 0.01102 lb | N/A 0.015428 lb | N/A 0.02204 lb | N/A 0.02204 lb | N/A 0.04408 lb | |||||
| Series | N/A KM | |||||||||
| Locking Type | N/A Washer Device, Clip or Plate Device | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Component 1 | N/A | |||||||||
| Short Description | N/A Metric Lock Nuts | |||||||||
| Thread Size | N/A | |||||||||
| Outside Diameter | N/A 18 mm | N/A 22 mm | N/A 25 mm | N/A 28 mm | N/A 32 mm | |||||
| Thickness | N/A 4 mm | N/A 4 mm | N/A 5 mm | N/A 5 mm | N/A 6 mm | |||||
| Face Diameter | N/A 13 mm | N/A 17 mm | N/A 21 mm | N/A 24 mm | N/A 26 mm | |||||
| Slot Depth | N/A 2 mm | |||||||||
| Slot Width | N/A 3 mm | N/A 3 mm | N/A 4 mm | N/A 4 mm | N/A 4 mm | |||||
| Dimension B.C. | N/A | |||||||||
| Dimension D1 | N/A M10 x 0.75 mm | N/A M12 x 1.00 mm | N/A M15 x 1.00 mm | N/A M17 x 1.00 mm | N/A M20 x 1.00 mm | |||||
| Dimension D6 | N/A 10.5 mm | N/A 12.5 mm | N/A 15.5 mm | N/A 17.5 mm | N/A 20.5 mm | |||||
| Dimension I | N/A | |||||||||
| Number of Threads | N/A | |||||||||
| Dimension S1 | N/A | |||||||||
| Dimension g | N/A 14 mm | N/A 18 mm | N/A 21 mm | N/A 24 mm | N/A 26 mm | |||||
|
|
||||||||||