COMPANY HEADER
Print Back
Lock Nuts - Lock Nuts w/ Integral Locking Device
Unit of Measure
Items Lock Nuts - Lock Nuts w/ Integral Locking Device
GUK0
M10 x 0.75 mm Thread Size Integral Locking Device
Lock Nuts - Lock Nuts w/ Integral Locking Device
GUK1
M12 x 1 mm Thread Size Integral Locking Device
Lock Nuts - Lock Nuts w/ Integral Locking Device
GUK2
M15 x 1 mm Thread Size Integral Locking Device
Lock Nuts - Lock Nuts w/ Integral Locking Device
GUK3
M17 x 1 mm Thread Size Integral Locking Device
Lock Nuts - Lock Nuts w/ Integral Locking Device
GUK4
M20 x 1 mm Thread Size Integral Locking Device
Description N/A N/A Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread
Mounted Roller Bearings and Accessories
Accessories
N/A Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread
Mounted Roller Bearings and Accessories
Accessories
N/A Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread
Mounted Roller Bearings and Accessories
Accessories
N/A Self-Locking Nut, Polyamide Insert, Metric ISO Fine Thread
Mounted Roller Bearings and Accessories
Accessories
Type N/A Self-Locking Nut
Weight N/A 0.01 lb N/A 0.02 lb N/A 0.03 lb N/A 0.04 lb N/A 0.50 lb
Locking Type N/A Integral Locking Device
TYPE: EURO/ PTI N/A PTI
Short Description N/A GUK Type Lock Nuts
Thread Size N/A M10 x 0.75 mm N/A M12 x 1 mm N/A M15 x 1 mm N/A M17 x 1 mm N/A M20 x 1 mm
Dimension D N/A 18 mm N/A 21 mm N/A 24 mm N/A 28 mm N/A 32 mm
Dimension D2 N/A 15 mm N/A 18 mm N/A 21 mm N/A 24 mm N/A 27 mm
Dimension H N/A 7.6 mm N/A 7.6 mm N/A 8.6 mm N/A 8.7 mm N/A 9.6 mm
Number of Nut Grooves N/A 4 mm
Dimension S N/A 1.5 mm N/A 1.5 mm N/A 1.5 mm N/A 2 mm N/A 2.5 mm
Dimension T N/A 3 mm N/A 3 mm N/A 4 mm N/A 4 mm N/A 4 mm