COMPANY HEADER
Print Back
Lock Nuts - Hydraulic Lock Nuts
Unit of Measure
Items Lock Nuts - Hydraulic Lock Nuts
HMV 28E
208 mm Outside Diameter Hydraulic Lock Nut
Lock Nuts - Hydraulic Lock Nuts
HMV 30E
220 mm Outside Diameter Hydraulic Lock Nut
Lock Nuts - Hydraulic Lock Nuts
HMV 32E
232 mm Outside Diameter Hydraulic Lock Nut
Lock Nuts - Hydraulic Lock Nuts
HMV 34E
244 mm Outside Diameter Hydraulic Lock Nut
Lock Nuts - Hydraulic Lock Nuts
HMV 36E
256 mm Outside Diameter Hydraulic Lock Nut
Description N/A HMV..E Series, Metric Threads
Mounted Roller Bearings and Accessories
Accessories
Type N/A Hydraulic Lock Nut
Weight N/A 13.6648 lb N/A 15.6484 lb N/A 17.632 lb N/A 19.3952 lb N/A 20.7176 lb
Series N/A HMV..E
Locking Type N/A Hydraulic
TYPE: EURO/ PTI N/A PTI
Injection Hole Thread N/A G 1/4"
Short Description N/A Hydraulic Nuts
Thread Size N/A M 140 x 2 mm N/A M 150 x 2 mm N/A M 160 x 3 mm N/A M 170 x 3 mm N/A M 170 x 3 mm
Thickness N/A 37 mm N/A 39 mm N/A 40 mm N/A 41 mm N/A 41 mm
Outside Diameter N/A 208 mm N/A 220 mm N/A 232 mm N/A 244 mm N/A 256 mm
Dimension B1 N/A 7 mm
Piston Inside Diameter N/A 140.5 mm N/A 150.5 mm N/A 160.5 mm N/A 170.5 mm N/A 180.5 mm
Piston Flange Outside Diameter N/A 200 mm N/A 211 mm N/A 224 mm N/A 235 mm N/A 247 mm