| Items |
TL34-5M-15 15 mm Belt Width HTD Pulley |
TL36-5M-15 15 mm Belt Width HTD Pulley |
TL38-5M-15 15 mm Belt Width HTD Pulley |
TL40-5M-15 15 mm Belt Width HTD Pulley |
TL44-5M-15 15 mm Belt Width HTD Pulley |
|||||
| Description | N/A Taper Bushed, 5mm Pitch x 15mm Belt Width Power Transmission Components | |||||||||
| Type | N/A HTD Pulley | |||||||||
| Material | N/A Steel | |||||||||
| Associated Industries | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling | |||||||||
| Series | N/A 5M | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Number of Teeth | N/A 34 | N/A 36 | N/A 38 | N/A 40 | N/A 44 | |||||
| Pitch | N/A 5 mm | |||||||||
| Belt Width | N/A 15 mm | |||||||||
| Bushing Number | N/A 1008 | N/A 1108 | N/A 1108 | N/A 1108 | N/A 1108 | |||||
| Dimension De | N/A 52.97 mm | N/A 56.16 mm | N/A 59.34 mm | N/A 62.52 mm | N/A 68.89 mm | |||||
| Dimension Df | N/A 57 mm | N/A 60 mm | N/A 66 mm | N/A 71 mm | N/A 75 mm | |||||
| Dimension Di | N/A | |||||||||
| Dimension Dm | N/A 43 mm | N/A 44 mm | N/A 48 mm | N/A 52 mm | N/A 54 mm | |||||
| Dimension DP | N/A 54.11 mm | N/A 57.3 mm | N/A 69.48 mm | N/A 63.66 mm | N/A 70.03 mm | |||||
| Dimension F | N/A 20.5 mm | |||||||||
| Dimension R | N/A 1.5 mm | |||||||||
| Dimension S | N/A 22 mm | |||||||||
| Short Description | N/A HTD Pulleys | |||||||||
| Weight | N/A 0.19 kg | N/A 0.2 kg | N/A 0.25 kg | N/A 0.31 kg | N/A 0.4 kg | |||||
|
|
||||||||||