| Items |
M1 x 500 159 Teeth Gear Rack |
M1.5 x 500 106 Teeth Gear Rack |
M2 x 500 80 Teeth Gear Rack |
M2.5 x 500 64 Teeth Gear Rack |
M3 x 500 53 Teeth Gear Rack |
|||||
| Description | N/A M1 x 500_Metric Gear Rack | N/A M1.5 x 500_Metric Gear Rack | N/A M2 x 500_Metric Gear Rack | N/A M2.5 x 500_Metric Gear Rack | N/A M3 x 500_Metric Gear Rack | |||||
| Type | N/A Gear Racks | |||||||||
| Material | N/A C 45 E UNI EN 10083-1 | |||||||||
| Number of Teeth | N/A 159 | N/A 106 | N/A 80 | N/A 64 | N/A 53 | |||||
| Pitch | N/A 3.1416 mm | N/A 4.7124 mm | N/A 6.2832 mm | N/A 7.854 mm | N/A 9.4248 mm | |||||
| Type: EURO/PTI | N/A PTI | |||||||||
| Associated Industries | N/A Food, Wood, Mining, Automotive, Textile, Steel, Air Handling | |||||||||
| Dimension hp | N/A 14 mm | N/A 15.5 mm | N/A 18 mm | N/A 22.5 mm | N/A 27 mm | |||||
| Dimension he x S | N/A 15 x 15 | N/A 17 x 17 | N/A 20 x 20 | N/A 25 x 25 | N/A 30 x 30 | |||||
| Dimension Lr | N/A 499.51 mm | N/A 499.51 mm | N/A 502.66 mm | N/A 502.66 mm | N/A 499.51 mm | |||||
| Dimension S | N/A 0.5 mm | N/A 0.6 mm | N/A 0.6 mm | N/A 0.7 mm | N/A 0.8 mm | |||||
| Short Description | N/A Metric Gear Rack | |||||||||
| Weight | N/A 0.82 lb | N/A 1 lb | N/A 1.4 lb | N/A 2.1 lb | N/A 3.1 lb | |||||
|
|
||||||||||