COMPANY HEADER
Print Back
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
SNATP Thermoplastic Pillow Blocks
Unit of Measure
Items SNATP Thermoplastic Pillow Blocks
SNATP 204 12
SNATP Thermoplastic Pillow Blocks
SNATP Thermoplastic Pillow Blocks
SNATP 204 20MM
SNATP Thermoplastic Pillow Blocks
SNATP Thermoplastic Pillow Blocks
SNATP 205 14
SNATP Thermoplastic Pillow Blocks
SNATP Thermoplastic Pillow Blocks
SNATP 205 25MM
SNATP Thermoplastic Pillow Blocks
SNATP Thermoplastic Pillow Blocks
SNATP 205 16
SNATP Thermoplastic Pillow Blocks
d - Shaft Dia. N/A 0.75 in N/A 20 mm N/A 0.875 in N/A 25 mm N/A 1 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm N/A 1 7/16 in36.5 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 5 in127 mm N/A 5 in127 mm N/A 5 1/2 in140 mm N/A 5 1/2 in140 mm N/A 5 1/2 in140 mm
E - Dimension N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm N/A 4 1/8 in105 mm N/A 4 1/8 in105 mm
B - Dimension N/A 1 1/2 in38 mm
S2 - Dimension N/A 9/16 in14 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 9/16 in14 mm
W - Dimension N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 51/64 in71 mm N/A 2 51/64 in71 mm N/A 2 51/64 in71 mm
Bi - Dimension N/A 1.5433 in39.2 mm N/A 1.5433 in39.2 mm N/A 1.6220 in41.2 mm N/A 1.6220 in41.2 mm N/A 1.6220 in41.2 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 0.6850 in17.4 mm N/A 0.6850 in17.4 mm N/A 0.6850 in17.4 mm
Bolt Used N/A 3/8 in
Bearing No. N/A SNA 204-12 N/A SNA 204 N/A SNA 205-14 N/A SNA 205 N/A SNA 205-16
Housing No. N/A TP 204 N/A TP 204 N/A TP 205 N/A TP 205 N/A TP 205
Weight N/A 0.8 lb