COMPANY HEADER
Print Back
With Set Screw Lock.
With Hard Chrome Coated Bearing Inserts.
Optional bearing inserts: Hard Chrome Coated - CUCTP
  • End Caps Available for all styles
  • B-type seal available in all styles and sizes
  • L3-type seal available in SUC units only. Limited sizes. Consult IPTCI for speed limitations.
SUCTP/CUCTP/BUCTP Thermoplastic Pillow Blocks
Unit of Measure
Items SUCTP/CUCTP/BUCTP Thermoplastic Pillow Blocks
CUCTP 201 8
CUCTP Thermoplastic Pillow Blocks
SUCTP/CUCTP/BUCTP Thermoplastic Pillow Blocks
CUCTP 202 10
CUCTP Thermoplastic Pillow Blocks
SUCTP/CUCTP/BUCTP Thermoplastic Pillow Blocks
CUCTP 204 12
CUCTP Thermoplastic Pillow Blocks
SUCTP/CUCTP/BUCTP Thermoplastic Pillow Blocks
CUCTP 204 20MM
CUCTP Thermoplastic Pillow Blocks
SUCTP/CUCTP/BUCTP Thermoplastic Pillow Blocks
CUCTP 205 14
CUCTP Thermoplastic Pillow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 5 in127 mm N/A 5 in127 mm N/A 5 in127 mm N/A 5 in127 mm N/A 5 1/2 in140 mm
E - Dimension N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm
B - Dimension N/A 1 1/2 in38 mm
S2 - Dimension N/A 9/16 in14 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 9/16 in14 mm
W - Dimension N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 51/64 in71 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bolt Used N/A 3/8 in
Bearing No. N/A CUC 201-8 N/A CUC 202-10 N/A CUC 204-12 N/A CUC 204 N/A CUC 205-14
Housing No. N/A TP 204 N/A TP 204 N/A TP 204 N/A TP 204 N/A TP 205
Weight N/A 0.8 lb