COMPANY HEADER
Print Back
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPP
  • High shaft height
  • B-type seals
  • Available with locking collar bearings. Please ask.
SUCNPP/CUCNPP Nickel Plated Pillow Blocks
Unit of Measure
Items SUCNPP/CUCNPP Nickel Plated Pillow Blocks
CUCNPP 201 8
CUCNPP Nickel Plated Pillow Blocks
SUCNPP/CUCNPP Nickel Plated Pillow Blocks
CUCNPP 202 10
CUCNPP Nickel Plated Pillow Blocks
SUCNPP/CUCNPP Nickel Plated Pillow Blocks
CUCNPP 204 12
CUCNPP Nickel Plated Pillow Blocks
SUCNPP/CUCNPP Nickel Plated Pillow Blocks
CUCNPP 204 20MM
CUCNPP Nickel Plated Pillow Blocks
SUCNPP/CUCNPP Nickel Plated Pillow Blocks
CUCNPP 205 14
CUCNPP Nickel Plated Pillow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
H - Dimension N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 5/16 in33.3 mm N/A 1 7/16 in36.5 mm
A - Dimension N/A 5 in127 mm N/A 5 in127 mm N/A 5 in127 mm N/A 5 in127 mm N/A 5 1/2 in140 mm
E - Dimension N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 3 3/4 in95 mm N/A 4 1/8 in105 mm
B - Dimension N/A 1 1/2 in38 mm
S2 - Dimension N/A 11/16 in17 mm
S1 - Dimension N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 7/16 in11 mm N/A 1/2 in13 mm
G - Dimension N/A 9/16 in14 mm N/A 9/16 in14 mm N/A 9/16 in14 mm N/A 9/16 in14 mm N/A 5/8 in16 mm
W - Dimension N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 19/32 in66 mm N/A 2 27/32 in72 mm
Bi - Dimension N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.3386 in34 mm
N - Dimension N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5630 in14.3 mm
M - Dimension N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7756 in19.7 mm
Bolt Used N/A 3/8 in
Bearing No. N/A CUC 201-8 N/A CUC 202-10 N/A CUC 204-12 N/A CUC 204 N/A CUC 205-14
Housing No. N/A NPP 204 N/A NPP 204 N/A NPP 204 N/A NPP 204 N/A NPP 205
Weight N/A 1.6 lb N/A 1.6 lb N/A 1.6 lb N/A 1.6 lb N/A 2 lb