COMPANY HEADER
Print Back
High shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
SBP/SBPL Pillow Blocks
Unit of Measure
Items SBP/SBPL Pillow Blocks
SBP 201
SBP Pillow Blocks
SBP/SBPL Pillow Blocks
SBP 201 8 G
SBP Pillow Blocks
SBP/SBPL Pillow Blocks
SBP 202 15MM
SBP Pillow Blocks
SBP/SBPL Pillow Blocks
SBP 202 10 G
SBP Pillow Blocks
SBP/SBPL Pillow Blocks
SBP 203 17MM N
SBP Pillow Blocks
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
H - Dimension N/A 1 3/16 in30.2 mm
A - Dimension N/A 4 7/8 in124 mm
E - Dimension N/A 3 5/8 in92 mm
B - Dimension N/A 1 7/16 in37 mm
S2 - Dimension N/A 3/4 in19 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 17/32 in13 mm
W - Dimension N/A 2 23/64 in60 mm
Bi - Dimension N/A 0.8661 in22 mm
N - Dimension N/A 0.2362 in6 mm
M - Dimension N/A 0.6299 in16 mm
Bolt Used N/A 3/8 in
Bearing No. N/A SB 201 N/A SB 201-8 N/A SB 202 N/A SB 202-10 N/A SB 203
Housing No. N/A P 203
Weight N/A 1.4 lb