COMPANY HEADER
Print Back
Light duty. Set screw type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
SBLP/SALP Pillow Blocks
Unit of Measure
Items SBLP/SALP Pillow Blocks
SBLP 201 8 G
SBLP Pillow Blocks
SBLP/SALP Pillow Blocks
SBLP 201 8 N
SBLP Pillow Blocks
SBLP/SALP Pillow Blocks
SBLP 202 15MM
SBLP Pillow Blocks
SBLP/SALP Pillow Blocks
SBLP 202 10 G
SBLP Pillow Blocks
SBLP/SALP Pillow Blocks
SBLP 202 10 N
SBLP Pillow Blocks
d - Shaft Dia. N/A 0.5 in N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 0.625 in
H - Dimension N/A 1 3/16 in30.2 mm
A - Dimension N/A 4 1/2 in114 mm
E - Dimension N/A 3 7/16 in87 mm
B - Dimension N/A 1 in25 mm
S2 - Dimension N/A 5/8 in16 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 15/32 in12 mm
W - Dimension N/A 2 1/4 in57 mm
Bi - Dimension N/A 0.8661 in22 mm
N - Dimension N/A 0.2362 in6 mm
M - Dimension N/A 0.6299 in
Bolt Used N/A 3/8 in
Bearing No. N/A SB 201-8G N/A SB 201-8G N/A SB 202G N/A SB 202-10G N/A SB 202-10G
Housing No. N/A LP 203
Weight N/A 0.8 lb