COMPANY HEADER
Print Back
Low shaft height with eccentric locking collar.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
SAPL Pillow Blocks
Unit of Measure
Items SAPL Pillow Blocks
SAPL 201
SAPL Pillow Blocks
SAPL Pillow Blocks
SAPL 201 8 G
SAPL Pillow Blocks
SAPL Pillow Blocks
SAPL 202
SAPL Pillow Blocks
SAPL Pillow Blocks
SAPL 202 10 G
SAPL Pillow Blocks
SAPL Pillow Blocks
SAPL 203
SAPL Pillow Blocks
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
H - Dimension N/A 1 1/16 in27 mm
A - Dimension N/A 4 7/8 in124 mm
E - Dimension N/A 3 5/8 in92 mm
B - Dimension N/A 1 7/16 in37 mm
S2 - Dimension N/A 3/4 in19 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 17/32 in13 mm
W - Dimension N/A 2 15/64 in57 mm
Bi - Dimension N/A 1.1260 in28.6 mm
N - Dimension N/A 0.2559 in6.5 mm
M - Dimension N/A 0.4960 in12.6 mm
J - Dimension N/A 0.3740 in9.5 mm
K - Dimension N/A 1.1260 in28.6 mm
Bolt Used N/A 3/8 in
Bearing No. N/A SA 201G N/A SA 201-8G N/A SA 202G N/A SA 202-10G N/A SA 203G
Housing No. N/A PL 203
Weight N/A 1.5 lb