COMPANY HEADER
Print Back
Standard duty. High shaft height with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
NAP Pillow Blocks
Unit of Measure
Items NAP Pillow Blocks
NAP 201
NAP Pillow Blocks
NAP Pillow Blocks
NAP 201 8
NAP Pillow Blocks
NAP Pillow Blocks
NAP 202
NAP Pillow Blocks
NAP Pillow Blocks
NAP 202 10
NAP Pillow Blocks
NAP Pillow Blocks
NAP 203
NAP Pillow Blocks
d - Shaft Dia. N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
H - Dimension N/A 1 3/16 in30.2 mm
A - Dimension N/A 4 7/8 in124 mm
E - Dimension N/A 3 5/8 in92 mm
B - Dimension N/A 1 7/16 in37 mm
S2 - Dimension N/A 3/4 in19 mm
S1 - Dimension N/A 7/16 in11 mm
G - Dimension N/A 17/32 in13 mm
W - Dimension N/A 2 23/64 in60 mm
Bi - Dimension N/A 1.4685 in37.3 mm
N - Dimension N/A 0.5472 in13.9 mm
M - Dimension N/A 0.5472 in13.9 mm
J - Dimension N/A 0.3740 in9.5 mm
K - Dimension N/A 1.1260 in28.6 mm
Bolt Used N/A 3/8 in
Bearing No. N/A NA 201 N/A NA 201-8 N/A NA 202 N/A NA 202-10 N/A NA 203
Housing No. N/A P 203
Weight N/A 1.6 lb