| Items |
HUC 204 12 HUC Bearing Inserts |
HUC 205 14 HUC Bearing Inserts |
HUC 205 16 HUC Bearing Inserts |
HUC 206 19 HUC Bearing Inserts |
HUC 206 20 HUC Bearing Inserts |
|||||
| d - Bore Dia. of Bearing | N/A 0.75 in | N/A 0.875 in | N/A 1 in | N/A 1.1875 in | N/A 1.25 in | |||||
| D - Dimension | N/A 1.8504 in47 mm | N/A 2.0472 in52 mm | N/A 2.0472 in52 mm | N/A 2.4409 in62 mm | N/A 2.4409 in62 mm | |||||
| Bi - Dimension | N/A 1.2205 in31 mm | N/A 1.3386 in34 mm | N/A 1.3386 in34 mm | N/A 1.50 in38.1 mm | N/A 1.50 in38.1 mm | |||||
| Be - Dimension | N/A 0.6299 in16 mm | N/A 0.6693 in17 mm | N/A 0.6693 in17 mm | N/A 0.7480 in19 mm | N/A 0.7480 in19 mm | |||||
| N - Dimension | N/A 0.5000 in12.7 mm | N/A 0.5630 in14.3 mm | N/A 0.5630 in14.3 mm | N/A 0.6260 in15.9 mm | N/A 0.6260 in15.9 mm | |||||
| M - Dimension | N/A 0.7205 in18.3 mm | N/A 0.7756 in19.7 mm | N/A 0.7756 in19.7 mm | N/A 0.8740 in22.2 mm | N/A 0.8740 in22.2 mm | |||||
| G - Dimension | N/A 0.1969 in5 mm | N/A 0.2165 in5.5 mm | N/A 0.2165 in5.5 mm | N/A 0.2362 in6 mm | N/A 0.2362 in6 mm | |||||
| Ds - Dimension | N/A 1/4-28UNF | |||||||||
| Basic Load Rating | N/A 2,740 lbf | N/A 3,010 lbf | N/A 3,010 lbf | N/A 4,200 lbf | N/A 4,200 lbf | |||||
| Basic Static Load Rating | N/A 1,600 lbf | N/A 1,750 lbf | N/A 1,750 lbf | N/A 2,430 lbf | N/A 2,430 lbf | |||||
| Weight | N/A 0.35 lb | N/A 0.51 lb | N/A 0.44 lb | N/A 0.71 lb | N/A 0.71 lb | |||||
|
|
||||||||||