| Items |
SUCNPHA 201 8 SUCNPHA Nickel Plated Hanger Units |
SUCNPHA 202 10 SUCNPHA Nickel Plated Hanger Units |
SUCNPHA 204 12 SUCNPHA Nickel Plated Hanger Units |
SUCNPHA 204 20MM SUCNPHA Nickel Plated Hanger Units |
SUCNPHA 205 14 SUCNPHA Nickel Plated Hanger Units |
|||||
| d - Shaft Dia. | N/A 0.5 in | N/A 0.625 in | N/A 0.75 in | N/A 20 mm | N/A 0.875 in | |||||
| A - Dimension | N/A 2 33/64 in64 mm | N/A 2 33/64 in64 mm | N/A 2 33/64 in64 mm | N/A 2 33/64 in64 mm | N/A 3 1/16 in78 mm | |||||
| W - Dimension | N/A 3 25/32 in96 mm | N/A 3 25/32 in96 mm | N/A 3 25/32 in96 mm | N/A 3 25/32 in96 mm | N/A 4 1/16 in103 mm | |||||
| C - Dimension | N/A 0 in0 mm | |||||||||
| H - Dimension | N/A 2 33/64 in64 mm | |||||||||
| L - Dimension | N/A 1 9/16 in40 mm | |||||||||
| D - Dimension | N/A 3/4 in19.1 mm | |||||||||
| K - Dimension | N/A PF 3/4-14 | |||||||||
| Thread_SEL | N/A 3/4 | |||||||||
| Bi - Dimension | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.3386 in34 mm | |||||
| N - Dimension | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5630 in14.3 mm | |||||
| M - Dimension | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7756 in19.7 mm | |||||
| Bearing No. | N/A SUC 201-8 | N/A SUC 202-10 | N/A SUC 204-12 | N/A SUC 204 | N/A SUC 205-14 | |||||
| Housing No. | N/A NPHA 204 | N/A NPHA 204 | N/A NPHA 204 | N/A NPHA 204 | N/A NPHA 205 | |||||
| Weight | N/A 1.7 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 1.9 lb | |||||
|
|
||||||||||