COMPANY HEADER
Print Back
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
Unit of Measure
Items Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
TB201-12UMM
8800 rpm Speed [Max] Tapped Base Pillow Block
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
TB202-15UMM
8800 rpm Speed [Max] Tapped Base Pillow Block
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
TB203-17UMM
8800 rpm Speed [Max] Tapped Base Pillow Block
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
TB201-8U
8800 rpm Speed [Max] Tapped Base Pillow Block
Tapped Base Pillow Block TB 200 Silver Series (TB201-12UMM)
TB202-10U
8800 rpm Speed [Max] Tapped Base Pillow Block
Description N/A Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Type N/A Tapped Base Pillow Block
Bearing Type N/A Mounted Ball Bearing
Locking Device N/A Set Screw
Performance N/A Normal Duty
Housing Construction N/A Cast Iron
Housing Material N/A Cast Iron
Expansion Type N/A Non-Expansion
TYPE: EURO/ PTI N/A PTI
Grease Type N/A NLGI #2
Grease Fitting N/A M6
Component 1 N/A UC201-12MM N/A UC202-15MM N/A UC203-17MM N/A UC201-8 N/A UC202-10
Component 2 N/A TB203
Associated Industries N/A Food, Aggregate, Automotive, Textile, Air Handling
Housing Number N/A TB203
Dynamic Load Rating N/A 12800 kN N/A 12800 kN N/A 12800 kN N/A 2900 lb N/A 2900 lb
Static Load Rating N/A 6600 kN N/A 6600 kN N/A 6600 kN N/A 2500 lb N/A 2500 lb
Speed [Max] N/A 8800 rpm
Thread Size N/A
Total Length N/A 73 mm N/A 73 mm N/A 73 mm N/A 2.87 in N/A 2.87 in
Total Width N/A 38 mm N/A 38 mm N/A 38 mm N/A 1 1/2 in N/A 1 1/2 in
Total Height N/A 65 mm N/A 65 mm N/A 65 mm N/A 2.56 in N/A 2.56 in
Tapped Thread Depth N/A 12.7 mm N/A 12.7 mm N/A 12.7 mm N/A 0.5 in N/A 0.5 in
Tapped Thread Depth N/A
Tapped Thread Diameter N/A
Bore Size N/A 12 mm N/A 15 mm N/A 17 mm N/A 0.5 in N/A 0.625 in
Inside Ring Width N/A 37.3 mm N/A 37.3 mm N/A 37.3 mm N/A 1.47 in N/A 1.47 in
Bolt Hole Spacing N/A 50.8 mm N/A 50.8 mm N/A 50.8 mm N/A 2 in N/A 2 in
Base Width N/A 38 mm N/A 38 mm N/A 38 mm N/A 1 1/2 in N/A 1 1/2 in
Base Length N/A 73 mm N/A 73 mm N/A 73 mm N/A 2.87 in N/A 2.87 in
Shaft Height N/A 33.3 mm N/A 33.3 mm N/A 33.3 mm N/A 1.312 in N/A 1.312 in
Short Description N/A TB 200 PTI Series
Weight N/A 1.5 lb