| Items |
PHUSE205-25mmS 187 mm Slide Frame Length Take Up Frame |
PHUSE205-14S 7.36 in. Slide Frame Length Take Up Frame |
PHUSE205-15S 7.36 in. Slide Frame Length Take Up Frame |
PHUSE205-16S 7.36 in. Slide Frame Length Take Up Frame |
PHUSE206-30mmS 187 mm Slide Frame Length Take Up Frame |
|||||
| Description | N/A PHUSE 200 Euro Series Take-Up Slide Unit with SB Insert | |||||||||
| Type | N/A Take Up Frame | |||||||||
| Frame Number | N/A HUSE05-06-07 | |||||||||
| Frame Material | N/A Cast Iron | |||||||||
| Bearing Number | N/A SB205-25mm | N/A SB205-14 | N/A SB205-15 | N/A SB205-16 | N/A SB206-30mm | |||||
| Bolt Size | N/A | |||||||||
| Number of Bolts | N/A | |||||||||
| Housing Part Number | N/A HUSE205 | N/A HUSE205 | N/A HUSE205 | N/A HUSE205 | N/A HUSE206 | |||||
| Grease Zerk Size | N/A R1/8 | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Grease Type | N/A NLGI #2 | |||||||||
| Grease Fitting | N/A M6 | |||||||||
| Total Length | N/A | |||||||||
| Total Width | N/A | |||||||||
| Bolt Hole Center Distance Length | N/A 140 mm | N/A 5.51 in | N/A 5.51 in | N/A 5.51 in | N/A 140 mm | |||||
| Slide Frame Length | N/A 187 mm | N/A 7.36 in | N/A 7.36 in | N/A 7.36 in | N/A 187 mm | |||||
| Slide Frame Outer Width | N/A 103 mm | N/A 4.06 in | N/A 4.06 in | N/A 4.06 in | N/A 103 mm | |||||
| Bolt Hole Center Distance Width | N/A 80 mm | N/A 3.15 in | N/A 3.15 in | N/A 3.15 in | N/A 80 mm | |||||
| Bolt Hole Diameter | N/A 11.5 mm | N/A 0.45 in | N/A 0.45 in | N/A 0.45 in | N/A 11.5 mm | |||||
| Housing Top Outer Diameter | N/A 78 mm | N/A 3.07 in | N/A 3.07 in | N/A 3.07 in | N/A 88 mm | |||||
| Slide Frame Height | N/A 28 mm | N/A 1.1 in | N/A 1.1 in | N/A 1.1 in | N/A 28 mm | |||||
| SA Length Through Bore | N/A | |||||||||
| SB Length Through Bore | N/A 27 mm | N/A 1.06 in | N/A 1.06 in | N/A 1.06 in | N/A 30 mm | |||||
| Slide Frame Inner Width | N/A 52 mm | N/A 2.05 in | N/A 2.05 in | N/A 2.05 in | N/A 52 mm | |||||
| Slide Frame Material Thickness | N/A | |||||||||
| Locking Collar Outer Diameter | N/A 37.5 mm | N/A 1.5 in | N/A 1.5 in | N/A 1.5 in | N/A 44 mm | |||||
| Housing Thickness | N/A 22 mm | N/A 0.87 in | N/A 0.87 in | N/A 0.87 in | N/A 22 mm | |||||
| Slide Frame Thickness | N/A 4 mm | N/A 0.16 in | N/A 0.16 in | N/A 0.16 in | N/A 4 mm | |||||
| Bore Size | N/A 25 mm | N/A 0.875 in | N/A 0.9375 in | N/A 1 in | N/A 30 mm | |||||
| Bore Size for WS204 Housing | N/A | |||||||||
| Bore Size for WS205 Housing | N/A | |||||||||
| Bore Size for WS206 Housing | N/A | |||||||||
| Bore Size for WS207 Housing | N/A | |||||||||
| Bore Size for WS208 Housing | N/A | |||||||||
| Bore Size for WS209 Housing | N/A | |||||||||
| Bore Size for WS210 Housing | N/A | |||||||||
| Bore Size for WS211 Housing | N/A | |||||||||
| Bore Size for WS212 Housing | N/A | |||||||||
| Travel Distance | N/A 65 mm | N/A 2.56 in | N/A 2.56 in | N/A 2.56 in | N/A 65 mm | |||||
| Length of Bolt Hole Center to Front of Slide Frame | N/A 20 mm | N/A 0.79 in | N/A 0.79 in | N/A 0.79 in | N/A 20 mm | |||||
| Length of Center Bearing to Front of Slide Frame | N/A | |||||||||
| Length of Bearing Center to Front of Slide Frame | N/A 50 mm | N/A 1.97 in | N/A 1.97 in | N/A 1.97 in | N/A 50 mm | |||||
| Slide Rail Base to Center Distance | N/A | |||||||||
| Inner Distance Between Slide Rails | N/A | |||||||||
| Adjustment Rod Diameter | N/A M12 | |||||||||
| Adjustment Rod Size | N/A | |||||||||
| Length between Center Outer Race to Front of Locking Collar - SA | N/A | |||||||||
| Length between Center Outer Race to Front of Locking Collar - SB | N/A 19.5 mm | N/A 0.77 in | N/A 0.77 in | N/A 0.77 in | N/A 21 mm | |||||
| Slide Travel Distance | N/A | |||||||||
| Short Description | N/A Take-Up Slide Unit | |||||||||
| Weight | N/A 2.1 lb | N/A 2.1 lb | N/A 2.1 lb | N/A 2.1 lb | N/A 2.2 lb | |||||
|
|
||||||||||