COMPANY HEADER
Print Back
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
Unit of Measure
Items 7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
UCT204-20MM
7450 rpm Speed [Max] Take-Up Bearing
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
UCT204-12
7450 rpm Speed [Max] Take-Up Bearing
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
UCT205-25MM
6250 rpm Speed [Max] Take-Up Bearing
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
UCT205-14
6250 rpm Speed [Max] Take-Up Bearing
7450 rpm Speed [Max] Take-Up Bearing (UCT204-20MM)
UCT205-15
6250 rpm Speed [Max] Take-Up Bearing
Description N/A Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Type N/A Take-Up Bearing
Locking Device N/A Set Screw
Performance N/A Normal Duty
Housing Material N/A Cast Iron
Adapter Number N/A
Tap Thread N/A
Housing Number N/A T204 N/A T204 N/A T205 N/A T205 N/A T205
TYPE: EURO/PTI N/A PTI
Grease Type N/A NLGI #2
Grease Fitting N/A M6
Component 1 N/A UC204-20MM N/A UC204-12 N/A UC205-25MM N/A UC205-14 N/A UC205-15
Component 2 N/A T204 N/A T204 N/A T205 N/A T205 N/A T205
Associate Industries N/A Food, Aggregate, Automotive, Textile, Air Handling
Mounting Type N/A Mounted Ball Bearings
Speed [Max] N/A 7450 rpm N/A 7450 rpm N/A 6250 rpm N/A 6250 rpm N/A 6250 rpm
Static Load Ratings N/A 6600 kN N/A 2500 lb N/A 7700 kN N/A 1750 lb N/A 1750 lb
Dynamic Load Ratings N/A 12800 kN N/A 2900 lb N/A 13810 kN N/A 3140 lb N/A 3140 lb
Total Length N/A 94 mm N/A 3.70 in N/A 97 mm N/A 3.82 in N/A 3.82 in
Total Width N/A 89 mm N/A 3 1/2 in N/A 89 mm N/A 3 1/2 in N/A 3 1/2 in
Slot Width N/A 12 mm N/A 0.47 in N/A 12 mm N/A 0.47 in N/A 0.47 in
Bore Size N/A 20 mm N/A 0.75 in N/A 25 mm N/A 0.875 in N/A 0.9375 in
Inside Ring Width N/A
Diameter of Tapped Post N/A
Housing Thickness N/A 21 mm N/A 0.83 in N/A 24 mm N/A 0.94 in N/A 0.94 in
Width between Slots N/A 76 mm N/A 2.99 in N/A 76 mm N/A 2.99 in N/A 2.99 in
Slot Length N/A 51 mm N/A 2.01 in N/A 51 mm N/A 2.01 in N/A 2.01 in
Length Through Pilot Hole N/A 10 mm N/A 0.39 in N/A 10 mm N/A 0.39 in N/A 0.39 in
Thread Depth N/A
Pilot Hole Diameter N/A 19 mm N/A 0.75 in N/A 19 mm N/A 0.75 in N/A 0.75 in
Length Through Bore Including Housing N/A 28.75 mm N/A 1.13 in N/A 31.78 mm N/A 1.25 in N/A 1.25 in
Tightening Slot Length N/A 16 mm N/A 0.63 in N/A 16 mm N/A 0.63 in N/A 0.63 in
Tightening Slot Width N/A 32 mm N/A 1.26 in N/A 32 mm N/A 1.26 in N/A 1.26 in
Base Width N/A 51 mm N/A 2.01 in N/A 51 mm N/A 2.01 in N/A 2.01 in
Diameter at Pilot Hole N/A 32 mm N/A 1.26 in N/A 32 mm N/A 1.26 in N/A 1.26 in
Length between Center of Outer Race to Back of Housing N/A 10.5 mm N/A 0.41 in N/A 12 mm N/A 0.47 in N/A 0.47 in
Length between Center of Outer Race to Back of Bearing N/A
Length between Centerline to Base of Housing N/A 61 mm N/A 2.4 in N/A 62 mm N/A 2.44 in N/A 2.44 in
Dimension A N/A
Dimension b N/A
Dimension b1 N/A
Dimension E N/A
Dimension e N/A
Dimension f N/A
Dimension g N/A
Dimension H N/A
Dimension H1 N/A
Dimension k N/A
Dimension L N/A
Dimension L1 N/A
Dimension L2 N/A
Dimension L3 N/A
Dimension u N/A
Short Description N/A UCT 200 PTI Series
Weight N/A 0.94 kg N/A 0.94 kg N/A 1.02 kg N/A 1.02 kg N/A 1.02 kg