COMPANY HEADER
Print Back
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
Unit of Measure
Items 6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
SAF 505
6.5 in. Foot Length Split Block Spherical Unit
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
SAF 506
7.5 in. Foot Length Split Block Spherical Unit
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
SAF 507
7.5 in. Foot Length Split Block Spherical Unit
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
SAF 509
8.25 in. Foot Length Split Block Spherical Unit
6.5 in. Foot Length Split Block Spherical Unit (SAF 505)
SAF 510
8.25 in. Foot Length Split Block Spherical Unit
Description N/A SAF Pillow Block Housing, Accepts Self Aligning Ball or Spherical Roller Bearings with Adapter Sleeves, 2-Bolt or 4-Bolt base, Cast Iron Housing
Mounted Roller Bearings and Accessories
Inch Based Split Pillow Block
Type N/A Split Block Spherical Unit
Series N/A
Bearing Type N/A Spherical Roller Bearing
Locking Device N/A Tapered Adapter Sleeve
Grease Fitting N/A R 1/8
Associated Industries N/A Aggregate Air Handling Mining Steel Wood
TYPE: EURO/ PTI N/A PTI
Grease Type N/A NLGI #2 Lithium Based
Bore Size N/A 0.75 in N/A 0.9375 in N/A 1.1875 in N/A 1.4375 in N/A 1.6875 in
Foot Height N/A 0.69 in N/A 0.69 in N/A 0.81 in N/A 0.81 in N/A 0.94 in
Housing Height N/A 2.94 in N/A 3.38 in N/A 3.81 in N/A 4.38 in N/A 4.75 in
Foot Length N/A 6.5 in N/A 7.5 in N/A 7.5 in N/A 8.25 in N/A 8.25 in
Dimension A1 N/A
Foot Width N/A 1.75 in N/A 2 in N/A 2 in N/A 2.38 in N/A 2.38 in
Dimension B1 N/A
Dimension B2 N/A
Dimension b N/A
Mounting Bolt Size N/A
Cap Bolts N/A 0.5 in
Dimension D N/A
Mounting Bolt Spacing N/A
Dimension E1 N/A
Dimension E Min N/A
Dimension E Max N/A
Dimension e N/A
Dimension F N/A
Dimension f N/A
Dimension G N/A
Dimension G3 N/A
Dimension G4 N/A
Dimension GA N/A
Base to Centerline Height N/A 1.5 in N/A 1.75 in N/A 2 in N/A 2.25 in N/A 2.5 in
Dimension h N/A
Dimension h1 N/A
Housing Length Thru Bore N/A 2.75 in N/A 3.06 in N/A 3.19 in N/A 3.44 in N/A 3.44 in
Total Length Thru Bore With LER Seals N/A 2.88 in N/A 3.25 in N/A 3.25 in N/A 3.63 in N/A 3.88 in
Dimension L2 N/A
Dimension M N/A
Minimum Mounting Bolt Spacing N/A 4.63 in N/A 5.25 in N/A 5.63 in N/A 6.25 in N/A 6.5 in
Maximum Mounting Bolt Spacing N/A 5.5 in N/A 6.13 in N/A 6.13 in N/A 7 in N/A 7 in
Dimension r N/A
Dimension s N/A
Dimension S2 N/A
Dimension S3 N/A
Dimension T N/A
Dimension U N/A
Dimension V N/A
Maximum Allowable Shaft Protrusion N/A 0.81 in N/A 0.94 in N/A 1 in N/A 1 in N/A 1.06 in
Dimension X N/A
Short Description N/A SAF 500 Series
Weight N/A 4 lb N/A 6 lb N/A 8 lb N/A 9.3 lb N/A 10.1 lb