COMPANY HEADER
Print Back
Radial, Spherical, and Spherical Thrust Roller Bearings
Unit of Measure
Items Radial, Spherical, and Spherical Thrust Roller Bearings
22205K
35 lb Static Load Rating Spherical Roller Bearing
Radial, Spherical, and Spherical Thrust Roller Bearings
22206K
52 lb Static Load Rating Spherical Roller Bearing
Radial, Spherical, and Spherical Thrust Roller Bearings
22207K
73 lb Static Load Rating Spherical Roller Bearing
Radial, Spherical, and Spherical Thrust Roller Bearings
22208K
81 lb Static Load Rating Spherical Roller Bearing
Radial, Spherical, and Spherical Thrust Roller Bearings
22209K
88 lb Static Load Rating Spherical Roller Bearing
Description N/A Tapered Bores, 222K Series
Mounted Roller Bearings and Accessories
Type N/A Spherical Roller Bearing
Associated Industries N/A Wood, Mining, Aggregate, Steel, Air Handling
TYPE: EURO/ PTI N/A PTI
Dynamic Load Rating N/A 35 lb N/A 48 lb N/A 67 lb N/A 73 lb N/A 77 lb
Static Load Rating N/A 35 lb N/A 52 lb N/A 73 lb N/A 81 lb N/A 88 lb
Bore Size N/A 25 mm N/A 30 mm N/A 35 mm N/A 40 mm N/A 45 mm
Dimension B N/A 18 mm N/A 20 mm N/A 23 mm N/A 23 mm N/A 23 mm
Dimension D N/A 52 mm N/A 62 mm N/A 72 mm N/A 80 mm N/A 85 mm
Dimension r N/A 1 mm N/A 1 mm N/A 1.1 mm N/A 1.1 mm N/A 1.1 mm
Short Description N/A Self-Aligning Ball Bearings - Tapered Bore
Weight N/A 0.4408 lb N/A 0.4408 lb N/A 0.8816 lb N/A 1.102 lb N/A 1.102 lb