COMPANY HEADER
Print Back
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
Unit of Measure
Items 1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
SNW05 x 3/4
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
SNW05 x 11/16
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
SNW06 x 15/16
1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
SNW06 x 1
1.35 in. Total Length Tapered Adapter Sleeve with Nut and Washer
1.27 in. Total Length Tapered Adapter Sleeve with Nut and Washer (SNW05 x 3/4)
SNW07 x 1-1/16
1.46 in. Total Length Tapered Adapter Sleeve with Nut and Washer
Description N/A SNW 00 Series, Inch Bores, With Nut and Washer
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Type N/A Tapered Adapter Sleeves with Nut and Washer
Compatible Bearing N/A Mounted Roller Bearing
TYPE: EURO/ PTI N/A PTI
Component 1 N/A N05 N/A N05 N/A N06 N/A N06 N/A N07
Component 2 N/A W05 N/A W05 N/A W06 N/A W06 N/A W07
Thread Size N/A
Total Length N/A 1.27 in N/A 1.27 in N/A 1.35 in N/A 1.35 in N/A 1.46 in
Shaft Size N/A 0.75 in N/A 0.6875 in N/A 0.9375 in N/A 1 in N/A 1.0625 in
Dimension c N/A 0.46 in N/A 0.46 in N/A 0.46 in N/A 0.46 in N/A 0.48 in
Dimension c1 N/A
Dimension C1 N/A
Dimension D N/A 1.56 in N/A 1.56 in N/A 1.75 in N/A 1.75 in N/A 2.06 in
Dimension d N/A
Short Description N/A Adapter Sleeves
Weight N/A 0.2 lb N/A 0.3 lb N/A 0.2 lb N/A 0.2 lb N/A 0.4 lb