| Items |
SRBCEC208 208 mm Housing Size Bearing End Cover |
SRBCEC209 209 mm Housing Size Bearing End Cover |
SRBCEC210 210 mm Housing Size Bearing End Cover |
SRBCEC211 211 mm Housing Size Bearing End Cover |
SRBCEC213 213 mm Housing Size Bearing End Cover |
|||||
| Description |
N/A
SR2200 Spherical Roller Bearings - Closed End Cover Mounted Roller Bearings and Accessories SR2200 and SRE Series |
|||||||||
| Type | N/A Bearing End Cover | |||||||||
| Style | N/A Closed | |||||||||
| Weight | N/A 0.2 lb | N/A 0.3 lb | N/A 0.4 lb | N/A 0.4 lb | N/A 0.50 lb | |||||
| Material | N/A Steel | |||||||||
| TYPE: EURO/ PTI | N/A PTI | |||||||||
| Short Description | N/A Closed End Cover | |||||||||
| Bore Size | N/A 1.5 in | N/A 1.75 in | N/A 2 in | N/A 2.1875 in | N/A 2.5 in | |||||
| Cap Bolt Size | N/A 10 to 24 mm | N/A 10 to 24 mm | N/A 1/4 to 20 mm | N/A 1/4 to 20 mm | N/A 1/4 to 20 mm | |||||
| Cover Front Outer Diameter | N/A 3 in | N/A 3.4 in | N/A 3.6 in | N/A 4 in | N/A 4.8 in | |||||
| Housing Size | N/A 208 mm | N/A 209 mm | N/A 210 mm | N/A 211 mm | N/A 213 mm | |||||
| End Cover Width | N/A 0.9 in | N/A 1.1 in | N/A 0.9 in | N/A 1.1 in | N/A 1.1 in | |||||
|
|
||||||||||