COMPANY HEADER
Print Back
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing (SUCSP201-8)
Unit of Measure
Items 7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing (SUCSP201-8)
SUCSP201-8
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing (SUCSP201-8)
SUCSP202-10
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing (SUCSP201-8)
SUCSP204-20MM
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing (SUCSP201-8)
SUCSP204-12
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing
7450 rpm Speed [Max] Mounted Ball Bearing Stainless Housing (SUCSP201-8)
SUCSP205-25MM
6250 rpm Speed [Max] Mounted Ball Bearing Stainless Housing
Description N/A Stainless Steel Pillow Block, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Type N/A Mounted Ball Bearing Stainless Housing
Housing Material N/A AISI 304 Stainless
Bearing Number N/A SUC201-8 N/A SUC202-10 N/A SUC204-20MM N/A SUC204-12 N/A SUC205-25MM
Housing Number N/A SP204 N/A SP204 N/A SP204 N/A SP204 N/A SP205
Shaft Size d N/A 0.5 in N/A 0.625 in N/A 20 mm N/A 0.75 in N/A 25 mm
TYPE: EURO/ PTI N/A PTI
Grease Type N/A USDA H1
Grease Fitting N/A M6
Locking Mechanism N/A Set Screw
Component 1 N/A SUC201-8 N/A SUC202-10 N/A SUC204-20MM N/A SUC204-12 N/A SUC205-25MM
Component 2 N/A SP204 N/A SP204 N/A SP204 N/A SP204 N/A SP205
Associated Industries N/A Food
Base to Center of Bearing N/A 33.3 in N/A 1.31 in N/A 33.3 mm N/A 1.31 in N/A 36.5 mm
Bolt Hole Center to Center N/A 95 in N/A 3.74 in N/A 95 mm N/A 3.74 in N/A 105 mm
Center of Outer Race to Back Face of Housing N/A
Center of Top Bolts to Bottom Bolt N/A
Slot Length N/A
Center of Bearing to Center of Top Bolt Holes N/A
Centerline to Base of Housing N/A
Center of Outer Race to Back of Housing N/A
Static Load Rating N/A 1180 lb N/A 1180 lb N/A 5190 kN N/A 1180 lb N/A 6290 kN
Dynamic Load Rating N/A 2400 lb N/A 2400 lb N/A 10560 kN N/A 2400 lb N/A 11440 kN
Speed [Max] N/A 7450 rpm N/A 7450 rpm N/A 7450 rpm N/A 7450 rpm N/A 6250 rpm
Overall Length N/A 126 in N/A 4.96 in N/A 125.5 mm N/A 4.94 in N/A 138.5 mm
Overall Height N/A 64 in N/A 2.52 in N/A 64 mm N/A 2.52 in N/A 70.5 mm
Overall Diameter N/A
Housing Width N/A 37 in N/A 1.5 in N/A 37 mm N/A 1.46 in N/A 37.5 mm
Housing Thickness N/A
Foot Height N/A 15 in N/A 0.59 in N/A 15 mm N/A 0.59 in N/A 16 mm
Bolt Hole Thread Depth N/A
Housing Height N/A
Housing Top Outer Diameter N/A
Overall Width N/A 37.3 in N/A 1.47 in N/A 37.3 mm N/A 1.47 in N/A 38.8 mm
Bolt Hole Center to Center Width N/A
Top Bolt Holes Center to Center Width N/A
Width Between Slots N/A
Bolt Hole Width N/A 11 in N/A 0.43 in N/A 13 mm N/A 0.51 in N/A 13 mm
Bolt Hole Diameter N/A
Bolt Hole Width N/A
Length Through Pilot Hole N/A
Bolt Hole Length N/A 17.5 in N/A 0.69 in N/A 19 mm N/A 0.75 in N/A 19 mm
Bolt Center to Center Height N/A
Clearance Bore Diameter N/A
Pilot Hole Diameter N/A
Length Through Bore Including Housing N/A
Pilot Bore Length N/A
Housing Foot Length N/A
Tightening Slot Length N/A
Tightening Slot Width N/A
Base Width N/A
Diameter at Pilot Hole N/A
Slot Width N/A
Pilot Diameter N/A
Short Description N/A SUCSP 200 PTI Series
Weight N/A 0.8 lb N/A 0.8 lb N/A 0.8 lb N/A 0.8 lb N/A 1 lb