COMPANY HEADER
Print Back
HA 200 Euro HA 200 PTI
Unit of Measure
Items Image
HA204-20UMM
20 mm Shaft Height Hanger Bearing
Image
HA204-12U
0.75 in. Shaft Height Hanger Bearing
Image
HA205-25UMM
25 mm Shaft Height Hanger Bearing
Image
HA205-14U
0.875 in. Shaft Height Hanger Bearing
Image
HA205-15U
0.9375 in. Shaft Height Hanger Bearing
Description N/A HA 200 Euro HA 200 PTI
Type N/A Hanger Bearing
Thread Type N/A Tap
Bearing Type N/A Mounted Ball Bearing
Locking Device N/A Set Screw
Performance N/A Normal Duty
Housing Material N/A Cast Iron
Housing Number N/A HA204 N/A HA204 N/A HA205 N/A HA205 N/A HA205
Bearing Number N/A UC204-20MM N/A UC204-12 N/A UC205-25MM N/A UC205-14 N/A UC205-15
TYPE: EURO/ PTI N/A PTI
Grease Type N/A NLGI #2
Grease Fitting N/A M6
Associated Industries N/A Food, Aggregate, Automotive, Textile, Air Handling
Dynamic Load Rating N/A 12800 kN N/A 2900 lb N/A 13810 kN N/A 3140 lb N/A 3140 lb
Static Load Rating N/A 6600 kN N/A 2500 lb N/A 7700 kN N/A 1750 lb N/A 1750 lb
Speed [Max] N/A 7450 rpm N/A 7450 rpm N/A 6250 rpm N/A 6250 rpm N/A 6250 rpm
Housing Thickness N/A 21 mm N/A 0.83 in N/A 24 mm N/A 0.94 in N/A 0.94 in
Lube Hole Diameter N/A
Center of Outer Race to Back of Bearing N/A 12.7 mm N/A 0.5 in N/A 14.3 mm N/A 0.56 in N/A 0.56 in
Thread Depth N/A 19 mm N/A 0.75 in N/A 19 mm N/A 0.75 in N/A 0.75 in
Centerline to Base of Housing N/A 64 mm N/A 2.52 in N/A 64 mm N/A 2.52 in N/A 2.52 in
Thread Size N/A N/A G3/4 N/A N/A G3/4 N/A G3/4
Total Length N/A 96 mm N/A 3.78 in N/A 103 mm N/A 4.06 in N/A 4.06 in
Total Width N/A 64 mm N/A 2.52 in N/A 78 mm N/A 3.07 in N/A 3.07 in
Shaft Height N/A 20 mm N/A 0.75 in N/A 25 mm N/A 7/8 in N/A 0.9375 in
Length Thru Bore N/A 31 mm N/A 1.22 in N/A 34.1 mm N/A 1.34 in N/A 1.34 in
Tapped Post Width N/A 40 mm N/A 1.57 in N/A 40 mm N/A 1.57 in N/A 1.57 in
Short Description N/A HA 200 PTI Series
Weight N/A 0.7 lb N/A 0.7 lb N/A 1.02 lb N/A 1.02 lb N/A 1.02 lb