COMPANY HEADER
Print Back
Cylindrical Units, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
7450 rpm Speed [Max] Cylindrical Bearing (HLW204-20MM)
Unit of Measure
Items 7450 rpm Speed [Max] Cylindrical Bearing (HLW204-20MM)
HLW204-20MM
7450 rpm Speed [Max] Cylindrical Bearing
7450 rpm Speed [Max] Cylindrical Bearing (HLW204-20MM)
HLW204-12
7450 rpm Speed [Max] Cylindrical Bearing
7450 rpm Speed [Max] Cylindrical Bearing (HLW204-20MM)
HLW205-25MM
6250 rpm Speed [Max] Cylindrical Bearing
7450 rpm Speed [Max] Cylindrical Bearing (HLW204-20MM)
HLW205-14
6250 rpm Speed [Max] Cylindrical Bearing
7450 rpm Speed [Max] Cylindrical Bearing (HLW204-20MM)
HLW205-15
6250 rpm Speed [Max] Cylindrical Bearing
Description N/A Cylindrical Units, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Type N/A Cylindrical Bearing
Material N/A Cast Iron Housing
Housing Number N/A HLW204 N/A HLW204 N/A HLW205 N/A HLW205 N/A HLW205
Type: EURO/PTI N/A PTI
Grease Type N/A NLGI #2
Grease Fitting N/A M6
Static Load Rating N/A 6600 kN N/A 2500 lb N/A 7700 kN N/A 1750 lb N/A 1750 lb
Dynamic Load Rating N/A 12800 kN N/A 2900 lb N/A 13810 kN N/A 3140 lb N/A 3140 lb
Locking Device N/A Eccentric Collar
Component 1 N/A HC204-20MM N/A HC204-12 N/A HC205-25MM N/A HC205-14 N/A HC205-15
Component 2 N/A HLW204 N/A HLW204 N/A HLW205 N/A HLW205 N/A HLW205
Associated Industries N/A Food, Aggregate, Automotive, Textile, Air Handling
Mounting Type N/A Mounted Ball Bearings
Speed [Max] N/A 7450 rpm N/A 7450 rpm N/A 6250 rpm N/A 6250 rpm N/A 6250 rpm
Outside Diameter N/A 72 mm N/A 2.83 in N/A 80 mm N/A 3.15 in N/A 3.15 in
Bore Size N/A 20 mm N/A 0.75 in N/A 25 mm N/A 0.875 in N/A 0.9375 in
Inside Ring Width N/A 34 mm N/A 1.34 in N/A 34.5 mm N/A 1.34 in N/A 1.34 in
Housing Thickness N/A 20 mm N/A 0.79 in N/A 22 mm N/A 0.87 in N/A 0.87 in
Length between Center Outer Race to Back of Housing N/A 10 mm N/A 0.39 in N/A 11 mm N/A 0.43 in N/A 0.43 in
Short Description N/A HLW 200 PTI Series
Weight N/A 0.50 lb N/A 0.50 lb N/A 0.8 lb N/A 0.8 lb N/A 0.8 lb