| Items |
UCW 201 12MM UC & UCW Bearing Inserts |
UCW201 8 UC & UCW Bearing Inserts |
UCW 202 15MM UC & UCW Bearing Inserts |
UCW 202 10 UC & UCW Bearing Inserts |
UCW 203 17MM UC & UCW Bearing Inserts |
|||||
| d - Bore Dia. of Bearing | N/A 12 mm | N/A 0.5 in | N/A 15 mm | N/A 0.625 in | N/A 17 mm | |||||
| D - Dimension | N/A 1.5748 in40 mm | |||||||||
| Bi - Dimension | N/A 1.0236 in26 mm | |||||||||
| Be - Dimension | N/A 0.5906 in15 mm | |||||||||
| N - Dimension | N/A 0.3937 in10 mm | |||||||||
| M - Dimension | N/A 0.6299 in16 mm | |||||||||
| G - Dimension | N/A 0.1575 in4 mm | |||||||||
| Ds - Dimension | N/A 10-32UNF | |||||||||
| Basic Load Rating | N/A 2,040 lbf | |||||||||
| Basic Static Load Rating | N/A 1,020 lbf | |||||||||
| Weight | N/A 0.26 lb | N/A 0.26 lb | N/A 0.24 lb | N/A 0.24 lb | N/A 0.22 lb | |||||
|
|
||||||||||