COMPANY HEADER
Print Back
  • Set screw lock
  • Narrow inner race
  • K-type seals
  • Spherical (SB) and cylindrical (CSB)
SB/CSB Bearing Inserts
Unit of Measure
Items SB/CSB Bearing Inserts
SB 201N
SBN & CSB Bearing Inserts
SB/CSB Bearing Inserts
SB 201 8 N
SBN & CSB Bearing Inserts
SB/CSB Bearing Inserts
SB 202 15MM N
SBN & CSB Bearing Inserts
SB/CSB Bearing Inserts
SB 202 10 N
SBN & CSB Bearing Inserts
SB/CSB Bearing Inserts
SB 203 17MM N
SBN & CSB Bearing Inserts
Type N/A Spherical (SB)
d - Bore Dia. of Bearing N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
D - Dimension N/A 1.5748 in40 mm
Bi - Dimension N/A 0.8661 in22 mm
Be - Dimension N/A 0.4724 in12 mm
N - Dimension N/A 0.2362 in6 mm
M - Dimension N/A 0.6299 in16 mm
G - Dimension N/A 0.1772 in4.5 mm
Ds - Dimension N/A 10-32UNF
Basic Load Rating N/A 2,040 lbf
Basic Static Load Rating N/A 1,020 lbf
Weight N/A 0.22 lb