| Items |
NAW 201 NA & NAW Bearing Inserts |
NAW 201 8 NA & NAW Bearing Inserts |
NAW 202 NA & NAW Bearing Inserts |
NAW 202 10 NA & NAW Bearing Inserts |
NAW 203 NA & NAW Bearing Inserts |
|||||
| d - Bore Dia. of Bearing | N/A 12 mm | N/A 0.5 in | N/A 15 mm | N/A 0.625 in | N/A 17 mm | |||||
| D - Dimension | N/A 1.5748 in40 mm | |||||||||
| Bi - Dimension | N/A 1.4685 in37.3 mm | |||||||||
| Be - Dimension | N/A 0.5906 in15 mm | |||||||||
| N - Dimension | N/A 0.5472 in13.9 mm | |||||||||
| M - Dimension | N/A 0.5472 in13.9 mm | |||||||||
| I - Dimension | N/A 0.3740 in9.5 mm | |||||||||
| K - Dimension | N/A 1.1260 in28.6 mm | |||||||||
| H - Dimension | N/A 0.5315 in13.5 mm | |||||||||
| G - Dimension | N/A 0.1890 in4.8 mm | |||||||||
| Ds - Dimension | N/A 1/4-28UNF | |||||||||
| Basic Load Rating | N/A 2,040 lbf | |||||||||
| Basic Static Load Rating | N/A 1,020 lbf | |||||||||
| Weight | N/A 0.35 lb | N/A 0.35 lb | N/A 0.31 lb | N/A 0.31 lb | N/A 0.29 lb | |||||
|
|
||||||||||