COMPANY HEADER
Print Back
Standard duty with snap ring and set screw lock.
  • Wide inner race
  • Black Oxide Finish
  • B-type seals
  • Please inquire about Free Running or High Temperature units
ER Bearing Inserts
Unit of Measure
Items ER Bearing Inserts
ER 201
ER Bearing Inserts
ER Bearing Inserts
ER 201 8
ER Bearing Inserts
ER Bearing Inserts
ER 202
ER Bearing Inserts
ER Bearing Inserts
ER 202 10
ER Bearing Inserts
ER Bearing Inserts
ER 203 17MM
ER Bearing Inserts
d - Bore Dia. of Bearing N/A 12 mm N/A 0.5 in N/A 15 mm N/A 0.625 in N/A 17 mm
D - Dimension N/A 1.8504 in47 mm
Bi - Dimension N/A 1.2188 in31 mm
Be - Dimension N/A 0.6250 in15.9 mm
N - Dimension N/A 0.4063 in10.3 mm
M - Dimension N/A 0.8125 in20.6 mm
E - Dimension N/A 0.4844 in12.3 mm
A - Dimension N/A 0.0469 in1.19 mm
H - Dimension N/A 0.1719 in4.4 mm
R - Dimension N/A 0.1719 in4.37 mm
J - Dimension N/A 0.0938 in2.38 mm
P - Dimension N/A 2.0625 in52.4 mm
G - Dimension N/A 0.1875 in4.8 mm
Ds - Dimension N/A 1/4-28UNF
Basic Load Rating N/A 2,740 lbf
Basic Static Load Rating N/A 1,600 lbf
Weight N/A 0.49 lb