| Items |
SUC 201 8 SUC Stainless Steel Bearing Inserts |
SUC 202 10 SUC Stainless Steel Bearing Inserts |
SUC 204 12 SUC Stainless Steel Bearing Inserts |
SUC 204 20MM SUC Stainless Steel Bearing Inserts |
SUC 205 14 SUC Stainless Steel Bearing Inserts |
|||||
| d - Bore Dia. of Bearing | N/A 0.5 in | N/A 0.625 in | N/A 0.75 in | N/A 20 mm | N/A 0.875 in | |||||
| D - Dimension | N/A 1.8504 in47 mm | N/A 1.8504 in47 mm | N/A 1.8504 in47 mm | N/A 1.8504 in47 mm | N/A 2.0472 in52 mm | |||||
| Bi - Dimension | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.3386 in34 mm | |||||
| Be - Dimension | N/A 0.6299 in16 mm | N/A 0.6299 in16 mm | N/A 0.6299 in16 mm | N/A 0.6299 in16 mm | N/A 0.6693 in17 mm | |||||
| N - Dimension | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5630 in14.3 mm | |||||
| M - Dimension | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7756 in19.7 mm | |||||
| G - Dimension | N/A 0.1969 in5 mm | N/A 0.1969 in5 mm | N/A 0.1969 in5 mm | N/A 0.1969 in5 mm | N/A 0.2165 in5.5 mm | |||||
| Ds - Dimension | N/A 1/4-28UNF | |||||||||
| Basic Load Rating | N/A 2,440 lbf | N/A 2,440 lbf | N/A 2,440 lbf | N/A 2,440 lbf | N/A 2,670 lbf | |||||
| Basic Static Load Rating | N/A 1,220 lbf | N/A 1,220 lbf | N/A 1,220 lbf | N/A 1,220 lbf | N/A 1,440 lbf | |||||
| Weight | N/A 0.46 lb | N/A 0.42 lb | N/A 0.35 lb | N/A 0.35 lb | N/A 0.51 lb | |||||
| Material |
N/A
Balls & Rings - 440 Stainless Steel Seal - Silicone Rubber Seal Frame & Slinger - 302 Stainless Steel Retainer - 302 Stainless Steel Set Screws - 304 Stainless Steel Locking Collar (SNA only) - 304 Stainless Steel Lubrication - H-1 Food Grade Grease |
|||||||||
|
|
||||||||||