COMPANY HEADER
Print Back
Set Screw Lock with snap ring
  • B-type Seals
SSER Stainless Steel Bearing Inserts
Unit of Measure
Items SSER Stainless Steel Bearing Inserts
SSER 201 8
SSER Stainless Steel Bearing Inserts
SSER Stainless Steel Bearing Inserts
SSER 202 10
SSER Stainless Steel Bearing Inserts
SSER Stainless Steel Bearing Inserts
SSER 204 12
SSER Stainless Steel Bearing Inserts
SSER Stainless Steel Bearing Inserts
SSER 204 20MM
SSER Stainless Steel Bearing Inserts
SSER Stainless Steel Bearing Inserts
SSER 205 14
SSER Stainless Steel Bearing Inserts
d - Bore Dia. of Bearing N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
D - Dimension N/A 1.8504 in47 mm N/A 1.8504 in47 mm N/A 1.8504 in47 mm N/A 1.8504 in47 mm N/A 2.0472 in52 mm
Bi - Dimension N/A 1.2188 in31 mm N/A 1.2188 in31 mm N/A 1.2188 in31 mm N/A 1.2188 in31 mm N/A 1.3750 in34.9 mm
Be - Dimension N/A 0.6250 in15.9 mm N/A 0.6250 in15.9 mm N/A 0.6250 in15.9 mm N/A 0.6250 in15.9 mm N/A 0.7500 in19.1 mm
N - Dimension N/A 0.4063 in10.3 mm N/A 0.4063 in10.3 mm N/A 0.4063 in10.3 mm N/A 0.4063 in10.3 mm N/A 0.5156 in13.1 mm
M - Dimension N/A 0.8125 in20.6 mm N/A 0.8125 in20.6 mm N/A 0.8125 in20.6 mm N/A 0.8125 in20.6 mm N/A 0.8594 in21.8 mm
E - Dimension N/A 0.4844 in12.3 mm N/A 0.4844 in12.3 mm N/A 0.4844 in12.3 mm N/A 0.4844 in12.3 mm N/A 0.6094 in15.48 mm
A - Dimension N/A 0.0469 in1.19 mm
H - Dimension N/A 0.1719 in4.4 mm N/A 0.1719 in4.4 mm N/A 0.1719 in4.4 mm N/A 0.1719 in4.4 mm N/A 0.2031 in5.2 mm
R - Dimension N/A 0.1719 in4.37 mm N/A 0.1719 in4.37 mm N/A 0.1719 in4.37 mm N/A 0.1719 in4.37 mm N/A 0.2344 in5.95 mm
J - Dimension N/A 0.0938 in2.38 mm
P - Dimension N/A 2.0625 in52.4 mm N/A 2.0625 in52.4 mm N/A 2.0625 in52.4 mm N/A 2.0625 in52.4 mm N/A 2.2656 in57.5 mm
G - Dimension N/A 0.1875 in4.8 mm N/A 0.1875 in4.8 mm N/A 0.1875 in4.8 mm N/A 0.1875 in4.8 mm N/A 0.2188 in5.6 mm
Ds - Dimension N/A 1/4-28UNF
Basic Load Rating N/A 2,440 lbf N/A 2,440 lbf N/A 2,440 lbf N/A 2,440 lbf N/A 2,670 lbf
Basic Static Load Rating N/A 1,220 lbf N/A 1,220 lbf N/A 1,220 lbf N/A 1,220 lbf N/A 1,440 lbf
Material N/A Balls & Rings - 440 Stainless Steel
Set Screws - 304 Stainless Steel
Slinger S Seal Frame - 302 Stainless Steel
Retainer - 302 Stainless Steel
Seal - Silicone Rubber
Lubrication - H-1 Food Grade Grease