COMPANY HEADER
Print Back
Set Screw Lock, Narrow Inner Race, Relubricatable
SSB Stainless Steel Bearing Inserts
Unit of Measure
Items SSB Stainless Steel Bearing Inserts
SSB 201 8 G
SSB Stainless Steel Bearing Inserts
SSB Stainless Steel Bearing Inserts
SSB 202 10 G
SSB Stainless Steel Bearing Inserts
SSB Stainless Steel Bearing Inserts
SSB 204 12 G
SSB Stainless Steel Bearing Inserts
SSB Stainless Steel Bearing Inserts
SSB 204 20MM G
SSB Stainless Steel Bearing Inserts
SSB Stainless Steel Bearing Inserts
SSB 205 14
SSB Stainless Steel Bearing Inserts
d - Bore Dia. of Bearing N/A 0.5 in N/A 0.625 in N/A 0.75 in N/A 20 mm N/A 0.875 in
D - Dimension N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 1.8504 in47 mm N/A 1.8504 in47 mm N/A 2.0472 in52 mm
Bi - Dimension N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 0.9843 in25 mm N/A 0.9843 in25 mm N/A 1.0630 in27 mm
Be - Dimension N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 0.5906 in15 mm
N - Dimension N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 0.2953 in7.5 mm
M - Dimension N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 0.7677 in19.5 mm
G - Dimension N/A 0.1575 in4 mm N/A 0.1575 in4 mm N/A 0.1969 in5 mm N/A 0.1969 in5 mm N/A 0.2165 in5.5 mm
Ds - Dimension N/A 10-32UNF N/A 10-32UNF N/A 1/4-28UNF N/A 1/4-28UNF N/A 1/4-28UNF
Basic Load Rating N/A 1,770 lbf N/A 1,770 lbf N/A 2,440 lbf N/A 2,440 lbf N/A 2,670 lbf
Basic Static Load Rating N/A 830 lbf N/A 830 lbf N/A 1,220 lbf N/A 1,220 lbf N/A 1,440 lbf
Weight N/A 0.22 lb N/A 0.22 lb N/A 0.33 lb N/A 0.33 lb N/A 0.4 lb
Material N/A Balls & Rings - 440 Stainless Steel
Seal - Silicone Rubber
Slinger & Seal Frame - 302 Stainless Steel
Retainer - 302 Stainless Steel
Set Screws - 304 Stainless Steel
Lubrication - H-1 Food Grade Grease