COMPANY HEADER
Print Back
  • Standard duty with set screw lock
  • Wide inner race
  • B-type Seals
BUC Black Oxide Bearing Inserts
Unit of Measure
Items BUC Black Oxide Bearing Inserts
BUCW 201 8
BUC Black Oxide Bearing Inserts
BUC Black Oxide Bearing Inserts
BUCW 202 10
BUC Black Oxide Bearing Inserts
BUC Black Oxide Bearing Inserts
BUC 201 8
BUC Black Oxide Bearing Inserts
BUC Black Oxide Bearing Inserts
BUC 202 10
BUC Black Oxide Bearing Inserts
BUC Black Oxide Bearing Inserts
BUC 204 12
BUC Black Oxide Bearing Inserts
d - Bore Dia. of Bearing N/A 0.5 in N/A 0.625 in N/A 0.5 in N/A 0.625 in N/A 0.75 in
D - Dimension N/A 1.5748 in40 mm N/A 1.5748 in40 mm N/A 1.8504 in47 mm N/A 1.8504 in47 mm N/A 1.8504 in47 mm
Bi - Dimension N/A 1.0236 in26 mm N/A 1.0236 in26 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm N/A 1.2205 in31 mm
Be - Dimension N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm
N - Dimension N/A 0.3937 in10 mm N/A 0.3937 in10 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm N/A 0.5000 in12.7 mm
M - Dimension N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm N/A 0.7205 in18.3 mm
G - Dimension N/A 0.1575 in4 mm N/A 0.1575 in4 mm N/A 0.1969 in5 mm N/A 0.1969 in5 mm N/A 0.1969 in5 mm
Ds - Dimension N/A 10-32UNF N/A 10-32UNF N/A 1/4-28UNF N/A 1/4-28UNF N/A 1/4-28UNF
Basic Load Rating N/A 2,040 lbf N/A 2,040 lbf N/A 2,740 lbf N/A 2,740 lbf N/A 2,740 lbf
Basic Static Load Rating N/A 1,020 lbf N/A 1,020 lbf N/A 1,600 lbf N/A 1,600 lbf N/A 1,600 lbf
Weight N/A 0.26 lb N/A 0.24 lb N/A 0.46 lb N/A 0.42 lb N/A 0.35 lb