| Items |
BUCNPFB 201 8 BUCNPFB Nickel Plated Flange Brackets |
BUCNPFB 202 10 BUCNPFB Nickel Plated Flange Brackets |
BUCNPFB 204 12 BUCNPFB Nickel Plated Flange Brackets |
BUCNPFB 204 20MM BUCNPFB Nickel Plated Flange Brackets |
BUCNPFB 205 14 BUCNPFB Nickel Plated Flange Brackets |
|||||
| d - Shaft Dia. | N/A 0.5 in | N/A 0.625 in | N/A 0.75 in | N/A 20 mm | N/A 0.875 in | |||||
| W - Dimension | N/A 4 1/4 in108 mm | N/A 4 1/4 in108 mm | N/A 4 1/4 in108 mm | N/A 4 1/4 in108 mm | N/A 4 3/4 in121 mm | |||||
| B - Dimension | N/A 2 1/2 in64 mm | N/A 2 1/2 in64 mm | N/A 2 1/2 in64 mm | N/A 2 1/2 in64 mm | N/A 2 3/4 in70 mm | |||||
| D - Dimension | N/A 2 3/8 in60 mm | N/A 2 3/8 in60 mm | N/A 2 3/8 in60 mm | N/A 2 3/8 in60 mm | N/A 2 1/2 in64 mm | |||||
| L - Dimension | N/A 1 in25 mm | N/A 1 in25 mm | N/A 1 in25 mm | N/A 1 in25 mm | N/A 1 1/8 in29 mm | |||||
| S - Dimension | N/A 25/64 in9.9 mm | |||||||||
| G - Dimension | N/A 5/16 in8 mm | N/A 5/16 in8 mm | N/A 5/16 in8 mm | N/A 5/16 in8 mm | N/A 3/8 in9.5 mm | |||||
| H - Dimension | N/A 1 11/16 in43.3 mm | N/A 1 11/16 in43.3 mm | N/A 1 11/16 in43.3 mm | N/A 1 11/16 in43.3 mm | N/A 1 13/16 in46 mm | |||||
| J - Dimension | N/A 7/8 in22.2 mm | N/A 7/8 in22.2 mm | N/A 7/8 in22.2 mm | N/A 7/8 in22.2 mm | N/A 1 1/8 in28.6 mm | |||||
| E - Dimension | N/A 1 1/2 in38.1 mm | N/A 1 1/2 in38.1 mm | N/A 1 1/2 in38.1 mm | N/A 1 1/2 in38.1 mm | N/A 1 5/8 in41.3 mm | |||||
| I - Dimension | N/A 5/8 in16 mm | N/A 5/8 in16 mm | N/A 5/8 in16 mm | N/A 5/8 in16 mm | N/A 43/64 in17 mm | |||||
| Z - Dimension | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 5/16 in33.3 mm | N/A 1 13/32 in35.7 mm | |||||
| Bi - Dimension | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.2205 in31 mm | N/A 1.3386 in34 mm | |||||
| N - Dimension | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5000 in12.7 mm | N/A 0.5630 in14.3 mm | |||||
| M - Dimension | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7205 in18.3 mm | N/A 0.7756 in19.7 mm | |||||
| Bolt Used | N/A 5/16 in | |||||||||
| Bearing No. | N/A BUC 201-8 | N/A BUC 202-10 | N/A BUC 204-12 | N/A BUC 204 | N/A BUC 205-14 | |||||
| Housing No. | N/A NPFB 204 | N/A NPFB 204 | N/A NPFB 204 | N/A NPFB 204 | N/A NPFB 205 | |||||
| Weight | N/A 1.5 lb | |||||||||
|
|
||||||||||